Page top

NYM

Industrial PC Platform NY-series Industrial Monitor

NYM

Very stylish, very industrial

Software downloads

You can download software for the NY Series Industrial PC Platform.

Specifications

Performance Specifications

Display Specifications

Item Specifications
12.1 Inch models 15.4 Inch models
Display Display
panel *1
Display device TFT LCD
Screen size 12.1 inches 15.4 inches
Surface treatment Anti glare treatment
Surface hardness Mohs scale: 5 - 6
Resolution 1,280 ✕ 800 pixels at 60 Hz (horizontal ✕ vertical)
Colors 16,770,000 colors
Effective display area 261 ✕ 163 mm
(horizontal ✕ vertical)
331 ✕ 207 mm
(horizontal ✕ vertical)
View angles Left: 60°, Right: 60°, Top: 60°, Bottom: 60°
Life 50,000 hours min. *2
Brightness adjustment *3 200 levels
Touch Technology Projected capacitive
Touch resolution Touch accuracy 1.5% (4-5 mm)
Multitouch Up to 5 simultaneous touches
Features Water detection *4, hand palm rejection *5, gloves *6
Life 50,000,000 operations min.
EMC Correct touchscreen operation is possible within allowable EMC
immunity conditions

*1. There may be some defective pixels in the display. This is not a fault as long as the numbers of defective light and dark
     pixels fall within the following standard range: light and dark pixels 10 or less. (There must not be 3 adjacent light/dark
     pixels.)
*2. This is the estimated time before brightness is reduced by half at room temperature and humidity.
     The life expectancy is drastically shortened if used at high temperatures.
*3. If the brightness is set to very dark, it causes flickering or the screen will be too dark to use.
*4. If water is detected the touch functionality will not be available.
*5. If a palm is detected that specific area is neglected.
*6. The touchscreen can be operated when wearing gloves. Confirm the touchscreen can be operated with gloves before
     actual operation.

Connector Specifications

Item Industrial Monitor
NYM12W-
C100[]
NYM15W-
C100[]
NYM12W-
C106[]
NYM15W-
C106[]
Connectors Power connector 24 VDC
USB2.0
Type-A
Number of ports 2
Maximum current 500 mA max.
Maximum cable length 5 m
USB2.0
Type-B
Number of ports 1 -
Maximum cable length 5 m -
DVI-D
connector
Video interface Digital only -
Resolution 1,280 x 800 pixels at 60 Hz -
Maximum DVI cable length 5 m -
NY Monitor
Link
Video interface - Digital only
Resolution - 1,280 x 800 pixels at 60 Hz
Connector type - RJ45
Cable shielding, type and
max. length
- S/FTP, Cat.6A, 100 m
USB data throughput - 280 Mbps max.

Electrical Specifications

Item Specifications
NYM12W-C100[] NYM15W-C100[] NYM12W-C106[] NYM15W-C106[]
DVI-D interface NY Monitor Link interface
Rated power supply voltage 24 VDC
Allowable power supply voltage
range
19.2 to 28.8 VDC
Grounding method Ground to less than 100 Ω
Inrush current At 24 VDC: 5 A / 10 ms max.
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61131-2: Zone B
Power
consumption
Maximum power
consumption
25 W max. 25 W max. 30 W max. 31 W max.
Expansions USB 5 W max (2 x 500 mA at 5 V), included above.

Components and functions

The Industrial Monitor is intended to be used as a display and touch interface for the Industrial PC Platform variants. The Industrial Monitor allows the user to interact through touch interactions on the LCD display.

NYM Specifications 7

Environmental Specifications

Item Specifications
operation
environment
Ambient operating temperature 0 to 55°C *1
Ambient storage temperature -20 to 70°C *1
Ambient operating humidity 10% to 90% with no condensation *1
Ambient storage humidity 10% to 90% with no condensation *1
Operating atmosphere No corrosive gases
Altitude 2,000 m max.
Pollution degree 2 or less: Conforms to JIS B3502 and IEC 61131-2
Noise resistance (during operation) Conforms to IEC61000-4-4, 2kV (power lines)
Vibration resistance (during
operation)
Conforms to IEC 60068-2-6.
5 to 8.4Hz with 3.5 mm single amplitude and 8.4 to 150 Hz with
9.8 m/s2 for 10 times each in X, Y and Z directions
Shock resistance (during operation) Conforms to IEC 60068-2-27.
147 m/s2, 3 times in each X, Y and Z directions
Installation method Mount on panel
Degree of protection Front of product: IP65 *2
Applicable standards *3 EU Directives: EMC Directive 2014/30/EU (EN 61131-2) and
RoHS Directive
KC Registration, RCM, cULus, EAC

*1. See Temperature and Humidity Specifications.
*2. The Industrial Monitor may not operate properly in locations subjected to oil splashes for extended periods of time.
*3. Contact your OMRON representative for the most recent applicable standards for each model.

Temperature and Humidity Specifications

The allowed ambient temperature and humidity conditions during operation and storage for the Industrial Monitor are specified in the following graphs.

• Operate the Industrial Monitor within the following ambient temperature and humidity ranges.

NYM Specifications 11

• Store the Industrial Monitor within the following ambient temperature and humidity ranges.

NYM Specifications 12

Monitor Temperature Specifications

Ambient operating temperature specifications for a Monitor

Product Orientation Mounting Angle Configuration
With a DVI-D interface With an NY Monitor Link interface
Landscape and Portrait 0° to 45° 0 to 55°C 0 to 50°C
Landscape 45° to 90° 0 to 55°C
90° to 135° 0 to 55°C
Portrait 45° to 90° 0 to 55°C
90° to 135° 0 to 55°C

NYM Specifications 14