Page top

E5ED / E5ED-B

Digital Temperature Controller (48 x 96 mm)

E5ED / E5ED-B

Optimize Control by Detecting Status Changes. Easily Satisfy Both Productivity and Quality.

Model Number Legend

Models with Screw Terminal Blocks

E5ED / E5ED-B Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
If there is no control output 2, an auxiliary output is used as the cooling control output.
If there is a control output 2, the two control outputs are used for heating and cooling.
(It does not matter which output is used for heating and which output is used for cooling.)
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Model
E5ED-RX4A6M-000
E5ED-RX4D6M-000
E5ED-RX4A6M-008
E5ED-RX4D6M-008
E5ED-RX4A6M-010
E5ED-RX4D6M-010
E5ED-QX4A6M-000
E5ED-QX4D6M-000
E5ED-QX4A6M-008
E5ED-QX4D6M-008
E5ED-QX4A6M-010
E5ED-QX4D6M-010
E5ED-CX4A6M-000
E5ED-CX4D6M-000
E5ED-CX4A6M-004
E5ED-CX4D6M-004
E5ED-CX4A6M-022
E5ED-CX4D6M-022
E5ED-RR4A6M-000
E5ED-RR4A6M-008
E5ED-QR4A6M-000
E5ED-QR4A6M-008

Model Number Legend

Models with Push-In Plus Terminal Blocks

E5ED / E5ED-B Lineup 7

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
If there is no control output 2, an auxiliary output is used as the cooling control output.
If there is a control output 2, the two control outputs are used for heating and cooling. (It does not matter which output is used for heating and which output is used for cooling.)
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Model
E5ED-RX4ABM-000
E5ED-RX4DBM-000
E5ED-RX4ABM-008
E5ED-RX4DBM-008
E5ED-RX4ABM-010
E5ED-RX4DBM-010
E5ED-QX4ABM-000
E5ED-QX4DBM-000
E5ED-QX4ABM-008
E5ED-QX4DBM-008
E5ED-QX4ABM-010
E5ED-QX4DBM-010
E5ED-CX4ABM-000
E5ED-CX4DBM-000
E5ED-CX4ABM-004
E5ED-CX4DBM-004
E5ED-CX4ABM-022
E5ED-CX4DBM-022
E5ED-RR4ABM-000
E5ED-RR4ABM-008
E5ED-QR4ABM-000
E5ED-QR4ABM-008

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Communication Conversion Cable

Model
E58-CIFQ2-E

Note:Always use this product together with the E58-CIFQ2.

Terminal Covers

(Cannot be used on a Push-In Plus terminal block type)

Model
E53-COV24 (3pcs)

Note:Terminal Covers are provided with the Digital Temperature Controller.

Waterproof Packing

Model
Y92S-P9

Note:This Waterproof Packing is provided with the Digital Temperature Controller.

Waterproof Cover

Model
Y92A-49N

Front Port Cover

Model
Y92S-P7

Note:This Front Port Cover is provided with the Digital Controller.

Mounting Adapter

Model
Y92F-51 (2pcs)

Note:This Mounting Adapter is provided with the Digital Temperature Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L*
12.0 mm E54-CT3
12.0 mm E54-CT3L*

*Lead wires are included with these CTs. If UL certification is required, use these CTs.

Draw-out Jig

(Cannot be used on a Push-In Plus terminal block type)

Model
Y92F-59

CX-Thermo Support Software

Model
EST2-2C-MV4

Note:CX-Thermo version 4.66 or higher is required for the E5ED.
CX-Thermo version 4.67 or higher is required for the E5ED-B.
For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4.