Page top

E3NX-MA

Smart Fiber Amplifier Units

E3NX-MA

2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels

Fiber Amplifier Units

Type Connecting
method
Appearance Inputs/
outputs
Model
NPN output PNP output
2-channel
models
*2
Standard Type Pre-wired (2 m) 3694_lu_1_1 2 outputs E3NX-MA11 E3NX-MA41
Wire-saving
Connector
3694_lu_1_2 2 outputs E3NX-MA6 E3NX-MA8
Model for Sensor
Communications
Unit *1
Connector for Sensor
Communications Unit
3694_lu_1_3 --- E3NX-MA0

*1. A Sensor Communications Unit is required if you want to use the Fiber Amplifier Unit on a network.
*2. Two Fiber Units can be connected to one Fiber Amplifier Unit.

Accessories (Sold Separately)

Wire-saving Connectors (Required for models for Wire-saving Connectors.)

Connectors are not provided with the Fiber Amplifier Unit and must be ordered separately. *Protective stickers are provided.

Type Appearance Cable
length
No. of
conductors
Model Applicable Fiber
Amplifier Units
Master Connector 3694_lu_2_1 2 m 4 E3X-CN21 E3NX-MA6
E3NX-MA8
Slave Connector 3694_lu_2_2 2 E3X-CN22

Mounting Bracket

A Mounting Bracket is not provided with the Fiber Amplifier Unit. It must be ordered separately as required.

Appearance Model Quantity
3694_lu_3_1 E39-L143 1

DIN Track

A DIN Track is not provided with the Fiber Amplifier Unit. It must be ordered separately as required.

Appearance Type Model Quantity
3694_lu_4_1 Shallow type, total length: 1 m PFP-100N 1
Shallow type, total length: 0.5 m PFP-50N
Deep type, total length: 1 m PFP-100N2

End Plate

Two End Plates are provided with the Sensor Communications Unit. End Plates are not provided with the Fiber Amplifier Unit. They must be ordered separately as required.

Appearance Model Quantity
3694_lu_5_1 PFP-M 1

Related Products

Sensor Communications Units

Type Appearance Model
Sensor Communications Unit for EtherCAT 3694_lu_6_1 E3NW-ECT
Sensor Communications Unit for CC-Link 3694_lu_6_2 E3NW-CCL
Distributed Sensor Unit * 3694_lu_6_3 E3NW-DS

Refer to your OMRON website for details.
* The Distributed Sensor Unit can be connected to any of the Sensor Communications Units.

EtherCATĀ® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
CC-Link is a registered trademark of Mitsubishi Electric Corporation.
The trademark is managed by the CC-Link Partner Association.