Page top

NX701-1[]20

NX-Series NX701 Database Connection CPU Units

NX701-1[]20

The Controller can be directly connected to a database. No special Unit, software, nor middleware is required.

(Unit: mm)

CPU Units

NX701-[][][][]

NX701-1[]20 Dimensions 2

*1. This is the dimension from the back of the Unit to the communications cables.
      130 mm: When an MPS588-C Connector is used.
      155 mm: When an XS6G-T421-1 Connector is used.
*2. This dimension depends on the specifications of the commercially available USB cable.
      Check the specifications of the USB cable that is used.

Power Supply Units

NX-PA9001

NX701-1[]20 Dimensions 4

NX-PD7001

NX701-1[]20 Dimensions 5

End Cover (included with CPU Units)

NX-END01

NX701-1[]20 Dimensions 7