Ask your OMRON representative for the most recent applicable standards for each model.
NX-Series NX701 Database Connection CPU Units
last update: October 2, 2023
Ask your OMRON representative for the most recent applicable standards for each model.
Product Name | Specifications | Current
(Power) consumption |
Model | ||
---|---|---|---|---|---|
Program
capacity |
Memory capacity
for variables |
Number of
motion axes |
|||
NX701 Database
Connection CPU Units [OPC UA Support] |
80 MB | 4 MB:
Retained during power interruption 256 MB: Not retained during power interruption (including Memory for CJ-series Units) |
256 | 40 W
(including SD Memory Card and End Cover) |
NX701-1720 *1 |
128 | NX701-1620 *1 |
*1. NX701-1720-DH, NX701-1620-DH are products equipped with time series data collection system.
Consult your Omron sales representative for details.
The following accessories come with the CPU Unit.
Product Name | Model | |
---|---|---|
NX701-1[]00 | NX701-1[]20 | |
Battery | CJ1W-BAT01 | |
End Cover | NX-END01 (must be attached to the right end of the CPU Rack) | |
End Plate | --- | |
Fan Unit | NX-FAN01 | |
SD Memory Card (Flash Memory) | --- | HMC-SD492 |
One Power Supply Unit is required for each Rack.
Product
Name |
Power supply
voltage |
Output
capacity |
Options | Model | ||
---|---|---|---|---|---|---|
Total power
consumption |
24-VDC service
power supply |
RUN output | Maintenance
forecast monitor |
|||
AC Power
Supply Unit |
100 to 240 VAC | 90 W | No | Yes | No | NX-PA9001 |
DC Power
Supply Unit |
24 VDC | 70 W | NX-PD7001 |
Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.
Product
name |
Specifications | Model | ||
---|---|---|---|---|
Number of
licenses |
Media | |||
Sysmac Studio
Standard Edition Ver.1.[][] |
The Sysmac Studio is the software that
provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including NJ/ NX-series CPU Units, NY-series Industrial PC, EtherCAT Slaves, and HMI. The Sysmac Studio Standard Edition DVD includes Support Software to set up EtherNet/IP Units, DeviceNet slaves, Serial Communications Units, and Support Software for creating screens on HMIs (CX-Designer). For details, refer to your OMRON website. |
-
(Media only) |
Sysmac
Studio (32-bit) DVD |
SYSMAC-SE200D |
-
(Media only) |
Sysmac
Studio (64-bit) DVD |
SYSMAC-SE200D-64 | ||
1 license
*1 |
- | SYSMAC-SE201L | ||
Sysmac Studio
Team Development Option *2 |
Sysmac Studio Team Development Option is a
licence to enable the project version control function. |
1 license
*1 |
- | SYSMAC-TA401L |
Please download it from following URL and install to Sysmac Studio.
https://www.ia.omron.com/sysmac_library/
Product | Features | Model |
---|---|---|
Vibration
Suppression Library |
The Vibration Suppression Library is used to suppress
residual vibration caused by the operation of machines. |
SYSMAC-XR006 |
Device Operation
Monitor Library |
The Device Operation Monitor Library is used to monitor
the operation of devices such as air cylinders, sensors, motors, and other devices. |
SYSMAC-XR008 |
Dimension
Measurement Library |
The Dimension Measurement Library is used to dimension
measurement with ZW-8000/7000/5000 Confocal Fiber Displacement Sensor, or E9NC-TA0 Contact-Type Smart Sensor. |
SYSMAC-XR014 |
Use a straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (aluminum tape and braiding) for EtherCAT.
For EtherNet/IP, required specification for the communications cables varies depending on the baud rate.
For 100BASE-TX/10BASE-T, use a straight or cross STP (shielded twisted-pair) cable of category 5 or higher.
For 1000BASE-T, use a straight or cross STP cable of category 5e or higher with double shielding (aluminum tape and braiding).
Item | Recom-
mended manufac- turer |
Cable
length (m) |
Model | |
---|---|---|---|---|
Wire Gauge and
Number of Pairs: AWG26, 4-pair Cable Cable Sheath material: PUR |
Cable with Connectors on Both Ends
(RJ45/RJ45) Standard RJ45 plug type *1 Cable color: Yellow *2 |
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF |
0.5 | XS6W-6PUR8SS50CM-YF | |||
1 | XS6W-6PUR8SS100CM-YF | |||
2 | XS6W-6PUR8SS200CM-YF | |||
3 | XS6W-6PUR8SS300CM-YF | |||
5 | XS6W-6PUR8SS500CM-YF | |||
Wire Gauge and
Number of Pairs: AWG22, 2-pair cable |
Cable with Connectors on Both Ends
(RJ45/RJ45) Rugged RJ45 plug type *1 Cable color: Light blue |
OMRON | 0.3 | XS5W-T421-AMD-K |
0.5 | XS5W-T421-BMD-K | |||
1 | XS5W-T421-CMD-K | |||
2 | XS5W-T421-DMD-K | |||
5 | XS5W-T421-GMD-K | |||
10 | XS5W-T421-JMD-K | |||
Cable with Connectors on Both Ends
(M12 Straight/M12 Straight) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Cable color: Black |
OMRON | 0.5 | XS5W-T421-BM2-SS | |
1 | XS5W-T421-CM2-SS | |||
2 | XS5W-T421-DM2-SS | |||
3 | XS5W-T421-EM2-SS | |||
5 | XS5W-T421-GM2-SS | |||
10 | XS5W-T421-JM2-SS | |||
Cable with Connectors on Both Ends
(M12 Straight/RJ45) Shield Strengthening Connector cable *3 M12/Smartclick Connectors Rugged RJ45 plug type Cable color: Black |
OMRON | 0.5 | XS5W-T421-BMC-SS | |
1 | XS5W-T421-CMC-SS | |||
2 | XS5W-T421-DMC-SS | |||
3 | XS5W-T421-EMC-SS | |||
5 | XS5W-T421-GMC-SS | |||
10 | XS5W-T421-JMC-SS |
*1. Cables with standard RJ45 plugs are available in the following lengths: 0.2 m, 0.3 m, 0.5 m,
1 m, 1.5 m, 2 m, 3 m, 5 m, 7.5 m, 10 m, 15 m, 20 m.
Cables with rugged RJ45 plugs are available in the following lengths: 0.3 m, 0.5 m, 1 m, 2 m, 3 m, 5 m, 10 m, 15 m.
For details, refer to the Industrial Ethernet Connectors Catalog (Cat. No. G019).
*2. Cable colors are available in yellow, green, and blue.
*3. For details, contact your OMRON representative.
Item | Recommended
manufacturer |
Model | ||
---|---|---|---|---|
Products for
EtherCAT or EtherNet/IP (1000BASE-T*2 /100BASE-TX) |
Wire Gauge and
Number of Pairs: AWG24, 4-pair Cable |
Cables | Hitachi Metals, Ltd. | NETSTAR-C5E SAB 0.5 × 4P CP *1 |
Kuramo Electric Co. | KETH-SB *1 | |||
RJ45
Connectors |
Panduit Corporation | MPS588-C *1 | ||
Products for
EtherCAT or EtherNet/IP (100BASE-TX/ 10BASE-T) |
Wire Gauge and
Number of Pairs: AWG22, 2-pair Cable |
Cables | Kuramo Electric Co. | KETH-PSB-OMR *3 |
JMACS Japan Co., Ltd. | PNET/B *3 | |||
RJ45 Assembly
Connector |
OMRON | XS6G-T421-1 *3 |
*1. We recommend you to use the above Cable and RJ45 Connector together.
*2. The products can be used only with the NX701.
*3. We recommend you to use the above Cable and RJ45 Assembly Connector together.
Product name | Specifications | Model |
---|---|---|
Memory Card | SD memory card, 2GB | HMC-SD292 |
SDHC memory card, 4GB | HMC-SD492 | |
SDHC memory card, 16GB | HMC-SD1A2 * |
* 16 GB memory card can be used for a CPU Unit with unit version 1.21 or later.
Product name | Specifications | Model | |
---|---|---|---|
Battery Set
|
Battery for
NX701-[][][][]/ NJ501-[][][][]/ NJ301-[][][][]/ NJ101-[][][][] NJ/NX-Series CPU Unit maintenance |
Note:
1. The battery is included as a standard accessory with the CPU Unit. 2. The battery service life is 2.5 years at 25°C. (The service life depends on the ambient operating temperature and the power conditions.) 3. Use batteries within two years of manufacture. |
CJ1W-BAT01 |
End Cover
|
Mounted to the
right-hand side of NX-Series CPU Racks. |
One End Cover is provided as a standard accessory
with each CPU Unit and I/O Interface Unit. |
NX-END01 |
Product name | Specifications | Model |
---|---|---|
DIN Track
|
Length: 0.5 m; Height: 7.3 mm | PFP-50N |
Length: 1 m; Height: 7.3 mm | PFP-100N | |
Length: 1 m; Height: 16 mm | PFP-100N2 | |
End Plate
|
There are 2 stoppers provided with CPU Units and I/O Interface Units
as standard accessories to secure the Units on the DIN Track. |
PFP-M |
last update: October 2, 2023