Ask your OMRON representative for the most recent applicable standards for each model.
NX-Series NX1 CPU Units
            
        
        
        You can read the original commentary such as the outline, features, and activities of OPC UA.
last update: December 16, 2024
Ask your OMRON representative for the most recent applicable standards for each model.
| Product name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Program
 capacity  | 
Memory
 capacity for variables  | 
Maximum number of used real axes | ||||
| Motion
 control axes  | 
Single-axis
 position control axes  | 
|||||
| NX102
 CPU Unit ![]()  | 
5 MB | 1.5 MB (Retained
 during power interruption)/32 MB (Not retained during power interruption)  | 
12 | 8 | 4 | NX102-1200 | 
| 8 | 4 | 4 | NX102-1100 | |||
| 6 | 2 | 4 | NX102-1000 | |||
| 4 | 0 | 4 | NX102-9000 | |||
| NX102
 Database Connection CPU Unit ![]()  | 
12 | 8 | 4 | NX102-1220 *1 | ||
| 8 | 4 | 4 | NX102-1120 *1 | |||
| 6 | 2 | 4 | NX102-1020 *1 | |||
| 4 | 0 | 4 | NX102-9020 *1 | |||
            *1. NX102-1220-DH, NX102-1120-DH, NX102-1020-DH, NX102-9020-DH are products equipped with time series data collection system.
Consult your Omron sales representative for details.
Note: 1. One NX-END02 End Cover is provided with the NX102-[][][][], and the HMC-SD292 Memory Card is provided with the NX102-[][]20.
    2. The battery is not mounted when the product is shipped. Refer to the Battery for details.
        
| Product Name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Number
 of points  | 
Internal
 I/O common  | 
Rated
 input voltage  | 
I/O refreshing
 method  | 
ON/OFF
 response time  | 
||
DC Input Unit
 
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width)  | 
4 points | NPN | 12 to
 24 VDC  | 
Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID3317 | 
| 24 VDC | 100 ns max./
 100 ns max.  | 
NX-ID3343 | ||||
| Input refreshing with input
 changed time only *1  | 
NX-ID3344 | |||||
| PNP | 12 to
 24 VDC  | 
Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID3417 | ||
| 24 VDC | 100 ns max./
 100 ns max.  | 
NX-ID3443 | ||||
| Input refreshing with input
 changed time only *1  | 
NX-ID3444 | |||||
| 8 points | NPN | Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID4342 | ||
| PNP | NX-ID4442 | |||||
| 16 points | NPN | NX-ID5342 | ||||
| PNP | NX-ID5442 | |||||
| 32 points | NPN | NX-ID6342 | ||||
| PNP | NX-ID6442 | |||||
DC Input Unit
 
(M3 Screw Terminal Block, 30 mm Width)  | 
16 points | For both
 NPN/PNP  | 
24 VDC | Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID5142-1 | 
DC Input Unit
 
(MIL Connector, 30 mm Width)  | 
16 points | For both
 NPN/PNP  | 
24 VDC | Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID5142-5 | 
| 32 points | NX-ID6142-5 | |||||
DC Input Unit
 
(Fujitsu/OTAX Connector, 30 mm Width)  | 
32 points | For both
 NPN/PNP  | 
24 VDC | Switching Synchronous I/O
 refreshing and Free-Run refreshing  | 
20 μs max./
 400 μs max.  | 
NX-ID6142-6 | 
AC Input Unit
 
(Screwless Clamping Terminal Block, 12 mm Width)  | 
4 points | 200 to 240 VAC,
 50/60 Hz (170 to 264 VAC, ±3 Hz)  | 
Free-Run refreshing | 10 ms max./
 40 ms max.  | 
NX-IA3117 | |
| Product Name | Specifications | Model | |||||
|---|---|---|---|---|---|---|---|
| Number
 of points  | 
Internal
 I/O common  | 
Maximum
 value of load current  | 
Rated
 voltage  | 
I/O
 refreshing method  | 
ON/OFF
 response time  | 
||
| Transistor
 Output Unit  
(Screwless Clamping Terminal Block, 12 mm Width/ 24 mm Width)  | 
2 points | NPN | 0.5 A/point,
 1 A/Unit  | 
24 VDC | Output refreshing
 with specified time stamp only *1  | 
300 ns max./
 300 ns max.  | 
NX-OD2154 | 
| PNP | NX-OD2258 | ||||||
| 4 points | NPN | 0.5 A/point,
 2 A/Unit  | 
12 to
 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free- Run refreshing  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD3121 | |
| 24 VDC | 300 ns max./
 300 ns max.  | 
NX-OD3153 | |||||
| PNP | 0.5 ms max./
 1.0 ms max.  | 
NX-OD3256 | |||||
| 300 ns max./
 300 ns max.  | 
NX-OD3257 | ||||||
| 2 A/point,
 8 A/Unit  | 
0.5 ms max./
 1.0 ms max.  | 
NX-OD3268 | |||||
| 8 points | NPN | 0.5 A/point,
 4 A/Unit  | 
12 to
 24 VDC  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD4121 | ||
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD4256 | ||||
| 16 points | NPN | 12 to
 24 VDC  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD5121 | |||
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD5256 | ||||
| 32 points | NPN | 0.5 A/point,
 4 A/terminal block, 8 A/Unit  | 
12 to
 24 VDC  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD6121 | ||
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD6256 | ||||
| Transistor
 Output Unit  
(M3 Screw Terminal Block, 30 mm Width)  | 
16 points | NPN | 0.5 A/point,
 5 A/Unit  | 
12 to
 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free- Run refreshing  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD5121-1 | 
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD5256-1 | ||||
| Transistor
 Output Unit  
(MIL Connector, 30 mm Width)  | 
16 points | NPN | 0.5 A/point,
 2 A/Unit  | 
12 to
 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free- Run refreshing  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD5121-5 | 
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD5256-5 | ||||
| 32 points | NPN | 0.5 A/point,
 2 A/ common, 4 A/Unit  | 
12 to
 24 VDC  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD6121-5 | ||
| PNP | 24 VDC | 0.5 ms max./
 1.0 ms max.  | 
NX-OD6256-5 | ||||
| Transistor
 Output Unit  
(Fujitsu/OTAX Connector, 30 mm Width)  | 
32 points | NPN | 0.5 A/point,
 2 A/ common, 4 A/Unit  | 
12 to
 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free- Run refreshing  | 
0.1 ms max./
 0.8 ms max.  | 
NX-OD6121-6 | 
| Relay Output
 Unit  
(Screwless Clamping Terminal Block, 12 mm Width/24 mm Width)  | 
2 points | Relay
 type: N.O.  | 
250 VAC/2 A (cos
 =1), 250 VAC/2 A (cosφ=0.4), 24 VDC/ 2 A, 4 A/Unit  | 
Free-Run
 refreshing  | 
15 ms max./
 15 ms max.  | 
NX-OC2633 | |
| Relay
 type: N.O.+N.C.  | 
NX-OC2733 | ||||||
| 8 points | Relay
 type: N.O.  | 
250 VAC/2 A (cos
 =1), 250 VAC/2 A (cosφ=0.4), 24 VDC/ 2 A, 8 A/Unit  | 
Free-Run
 refreshing  | 
15 ms max./
 15 ms max.  | 
NX-OC4633 | ||
| Product Name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Number
 of points  | 
Internal I/O
 common  | 
Maximum
 value of load current  | 
I/O
 refreshing method  | 
ON/OFF
 response time  | 
||
| DC Input/
 Transistor Output Unit  
(MIL Connector, 30 mm Width)  | 
Outputs:
 16 points Inputs: 16 points  | 
Outputs: NPN
 Inputs: For both NPN/PNP  | 
Outputs: 12
 to 24 VDC Inputs: 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free-Run refreshing  | 
Outputs: 0.1 ms
 max./0.8 ms max. Inputs: 20 μs max./400 μs max.  | 
NX-MD6121-5 | 
| Outputs: PNP
 Inputs: For both NPN/PNP  | 
Outputs:
 24 VDC Inputs: 24 VDC  | 
Outputs: 0.5 ms
 max./1.0 ms max. Inputs: 20 μs max./400 μs max.  | 
NX-MD6256-5 | |||
| DC Input/
 Transistor Output Unit  
(Fujitsu/OTAX Connector, 30 mm Width)  | 
Outputs:
 16 points Inputs: 16 points  | 
Outputs: NPN
 Inputs: For both NPN/PNP  | 
Outputs: 12
 to 24 VDC Inputs: 24 VDC  | 
Switching
 Synchronous I/O refreshing and Free-Run refreshing  | 
Outputs: 0.1 ms
 max./0.8 ms max. Inputs: 20 μs max./400 μs max.  | 
NX-MD6121-6 | 
| Product
 Name  | 
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Num-
 ber of points  | 
Input
 range  | 
Resolution | Input
 method  | 
Conver-sion
 time  | 
Trigger input
 section  | 
I/O
 refre-shing method  | 
|||
| Num-ber
 of points  | 
Num-ber
 of points  | 
||||||||
| High-speed
 Analog Input Unit ![]()  | 
4 | -10 to 10 V
 -5 to 5 V 0 to 10 V 0 to 5 V 1 to 5 V 0 to 20 mA 4 to 20 mA  | 
• Input range
 of -10 to 10 V or -5 to 5 V: 1/64,000 (full scale) • Other input range: 1/32,000 (full scale)  | 
Differ-ential
 input  | 
5 μs per
 channel  | 
4 | NPN | Synchro-nous
 I/O refreshing  | 
NX-HAD401 | 
| PNP | NX-HAD402 | ||||||||
| Product
 Name  | 
Specifications | Model | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Num-
 ber of points  | 
Input
 range  | 
Reso-
 lution  | 
Con-
 version value, decimal number (0 to 100%)  | 
Over
 all accu- racy (25 °C)  | 
Input
 method  | 
Con-
 ver- sion time  | 
Input
 im- ped- ance  | 
I/O
 refreshing method  | 
||
| Voltage
 Input Unit ![]()  | 
2 | -10
 to +10 V  | 
1/8000 | -4000 to
 4000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
1 MΩ
 min.  | 
Free-Run
 refreshing  | 
NX-AD2603 | 
| Differen-
 tial Input  | 
NX-AD2604 | |||||||||
| 1/30000 | -15000
 to 15000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD2608 | ||||
| 4 | 1/8000 | -4000 to
 4000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
Free-Run
 refreshing  | 
NX-AD3603 | |||
| Differen-
 tial Input  | 
NX-AD3604 | |||||||||
| 1/30000 | -15000
 to 15000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD3608 | ||||
| 8 | 1/8000 | -4000 to
 4000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
Free-Run
 refreshing  | 
NX-AD4603 | |||
| Differen-
 tial Input  | 
NX-AD4604 | |||||||||
| 1/30000 | -15000
 to 15000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD4608 | ||||
| Current
 Input Unit ![]()  | 
2 | 4 to
 20 mA  | 
1/8000 | 0 to
 8000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
250 Ω | Free-Run
 refreshing  | 
NX-AD2203 | 
| Differen-
 tial Input  | 
NX-AD2204 | |||||||||
| 1/30000 | 0 to
 30000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD2208 | ||||
| 4 | 1/8000 | 0 to
 8000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
Free-Run
 refreshing  | 
NX-AD3203 | |||
| Differen-
 tial Input  | 
NX-AD3204 | |||||||||
| 1/30000 | 0 to
 30000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD3208 | ||||
| 8 | 1/8000 | 0 to
 8000  | 
±0.2%
 (full scale)  | 
Singleen-
 ded input  | 
250
 μs/ point  | 
85 Ω | Free-Run
 refreshing  | 
NX-AD4203 | ||
| Differen-
 tial Input  | 
NX-AD4204 | |||||||||
| 1/30000 | 0 to
 30000  | 
±0.1%
 (full scale)  | 
Differen-
 tial Input  | 
10
 μs/ point  | 
Selectable
 Synchronous I/O refreshing or Free- Run refreshing  | 
NX-AD4208 | ||||
| Product
 Name  | 
Specifications | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Num-
 ber of points  | 
Input
 range  | 
Reso-
 lution  | 
Output setting
 value, decimal number (0 to 100%)  | 
Over all
 accuracy (25°C)  | 
Conver-
 sion time  | 
I/O
 refreshing method  | 
||
| Voltage
 Output Unit ![]()  | 
2 points | -10 to
 +10 V  | 
1/8000 | -4000 to 4000 | ±0.3%
 (full scale)  | 
250 μs/
 point  | 
Free-Run
 refreshing  | 
NX-DA2603 | 
| 1/30000 | -15000 to 15000 | ±0.1%
 (full scale)  | 
10 μs/
 point  | 
Selectable
 Synchronous I/O refreshing or Free-Run refreshing  | 
NX-DA2605 | |||
| 4 points | 1/8000 | -4000 to 4000 | ±0.3%
 (full scale)  | 
250 μs/
 point  | 
Free-Run
 refreshing  | 
NX-DA3603 | ||
| 1/30000 | -15000 to 15000 | ±0.1%
 (full scale)  | 
10 μs/
 point  | 
Selectable
 Synchronous I/O refreshing or Free-Run refreshing  | 
NX-DA3605 | |||
| Current
 Output Unit ![]()  | 
2 points | 4 to
 20 mA  | 
1/8000 | 0 to 8000 | ±0.3%
 (full scale)  | 
250 μs/
 point  | 
Free-Run
 refreshing  | 
NX-DA2203 | 
| 1/30000 | 0 to 30000 | ±0.1%
 (full scale)  | 
10 μs/
 point  | 
Selectable
 Synchronous I/O refreshing or Free-Run refreshing  | 
NX-DA2205 | |||
| 4 points | 1/8000 | 0 to 8000 | ±0.3%
 (full scale)  | 
250 μs/
 point  | 
Free-Run
 refreshing  | 
NX-DA3203 | ||
| 1/30000 | 0 to 30000 | ±0.1%
 (full scale)  | 
10 μs/
 point  | 
Selectable
 Synchronous I/O refreshing or Free-Run refreshing  | 
NX-DA3205 | |||
| Product
 name  | 
Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Num-
 ber of chan- nels  | 
Input
 type  | 
Output | Num-
 ber of output points  | 
Num-
 ber of CT input points  | 
Control
 type  | 
Con-
 ver- sion time  | 
I/O
 refresh- ing method  | 
||
| Advanced
 Temperature Control Unit ![]()  | 
4 | Universal
 input (themocouple, resistance thermometer, analog voltage, analog current)  | 
Voltage output
 (for driving SSR)  | 
4 | 4 | Heating/
 cooling control  | 
50
 ms  | 
Free-Run
 refreshing  | 
NX-HTC3510-5 | 
| Linear current output | |||||||||
| 8 | Voltage output
 (for driving SSR)  | 
8 | 8 | Standard
 control  | 
NX-HTC4505-5 | ||||
| Temperature
 Control Unit 2-channel Type ![]()  | 
2 | Universal
 input (thermo- couple, resistance thermo- meter)  | 
Voltage
 output (for driving SSR)  | 
2 | 2 | Standard
 control  | 
NX-TC2405 | ||
| None | Standard
 control  | 
NX-TC2406 | |||||||
| Voltage
 output (for driving SSR)  | 
4 | None | Heating/
 cooling control  | 
NX-TC2407 | |||||
| Linear
 current output  | 
2 | None | Standard
 control  | 
NX-TC2408 | |||||
| Temperature
 Control Unit 4-channel Type ![]()  | 
4 | Voltage
 output (for driving SSR)  | 
4 | 4 | Standard
 control  | 
NX-TC3405 | |||
| None | Standard
 control  | 
NX-TC3406 | |||||||
| Voltage
 output (for driving SSR)  | 
8 | None | Heating/
 cooling control  | 
NX-TC3407 | |||||
| Linear
 current output  | 
4 | None | Standard
 control  | 
NX-TC3408 | |||||
| Product
 Name  | 
Specifications | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Num-
 ber of points  | 
Input type | Reso-
 lution (25°C)  | 
Over all
 accuracy (25°C)  | 
Con-
 version time  | 
I/O
 refresh- ing method  | 
Terminals | ||
| Thermocouple
 Input type ![]()  | 
2 | Thermocou-
 ple  | 
0.1°C
 max. *1  | 
For
 details, refer to your local OMRON website  | 
250 ms/
 Unit  | 
Free-Run
 refreshing  | 
16 Terminals | NX-TS2101 | 
| 4 | 16 Terminals
 × 2  | 
NX-TS3101 | ||||||
| 2 | 0.01°C
 max.  | 
10 ms/
 Unit  | 
16 Terminals | NX-TS2102 | ||||
| 4 | 16 Terminals
 × 2  | 
NX-TS3102 | ||||||
| 2 | 0.001°C
 max.  | 
60 ms/
 Unit  | 
16 Terminals | NX-TS2104 | ||||
| 4 | 16 Terminals
 × 2  | 
NX-TS3104 | ||||||
| Resistance
 Thermometer Input type ![]()  | 
2 | Resistance
 Thermometer (Pt100/ Pt1000, three-wire) *2  | 
0.1°C
 max.  | 
250 ms/
 Unit  | 
16 Terminals | NX-TS2201 | ||
| 4 | 16 Terminals
 × 2  | 
NX-TS3201 | ||||||
| 2 | 0.01°C
 max.  | 
10 ms/
 Unit  | 
16 Terminals | NX-TS2202 | ||||
| 4 | 16 Terminals
 × 2  | 
NX-TS3202 | ||||||
| 2 | 0.001°C
 max.  | 
60 ms/
 Unit  | 
16 Terminals | NX-TS2204 | ||||
| 4 | 16 Terminals
 × 2  | 
NX-TS3204 | ||||||
            *1. The resolution is 0.2°C max. when the input type is R, S, or W.
*2. The NX-TS2202 and NX-TS3202 only support Pt100 three-wire sensor.
        
| Product Name | Specifications | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| CT input section | Control output section | |||||||
| Number
 of inputs  | 
Maximum
 heater current  | 
Number
 of outputs  | 
Internal
 I/O common  | 
Maximum
 load current  | 
Rated
 voltage  | 
I/O
 refreshing method  | 
||
| Heater Burnout
 Detection Unit ![]()  | 
4 | 50 AAC | 4 | NPN | 0.1 A/point,
 0.4 A/Unit  | 
12 to
 24 VDC  | 
Free-Run
 refreshing  | 
NX-HB3101 | 
| PNP | 24 VDC | NX-HB3201 | ||||||
| Product Name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Number
 of points  | 
Conversion
 cycle  | 
I/O refreshing
 method *1  | 
Load cell
 excitation voltage  | 
Input
 range  | 
||
| Load Cell Input
 Unit ![]()  | 
1 | 125 μs | • Free-Run refreshing
 • Synchronous I/O refreshing • Task period prioritized refreshing  | 
5 VDC
 ± 10%  | 
-5.0 to
 5.0 mV/V  | 
NX-RS1201 | 
*1. Refer to the NX-series Load Cell Input Unit User’s Manual (W565) for detailed information on I/O refresh cycle.
| Product Name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Number of
 channels  | 
External
 inputs  | 
Maximum
 response frequency  | 
I/O refreshing
 method  | 
Number of I/O
 entry mappings  | 
||
| Incremental
 Encoder Input Unit ![]()  | 
1 (NPN) | 3 (NPN) | 500 kHz | Free-Run
 refreshing, Synchronous I/O refreshing  | 
1/1 | NX-EC0112 | 
| 1 (PNP) | 3 (PNP) | NX-EC0122 | ||||
| 1 | 3 (NPN) | 4 MHz | NX-EC0132 | |||
| 3 (PNP) | NX-EC0142 | |||||
| 2 (NPN) | None | 500 kHz | 2/2 | NX-EC0212 | ||
| 2 (PNP) | NX-EC0222 | |||||
| Product Name | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Number
 of channels  | 
Input/Output
 form  | 
Maximum
 data length  | 
Encoder
 power supply  | 
Type of external
 connections  | 
||
SSI Input Unit
![]()  | 
1 | EIA standard
 RS-422-A  | 
32 bits | 24 VDC,
 0.3 A/CH  | 
Screwless push-in
 terminal block (12 terminals)  | 
NX-ECS112 | 
| 2 | EIA standard
 RS-422-A  | 
32 bits | 24 VDC,
 0.3 A/CH  | 
Screwless push-in
 terminal block (12 terminals)  | 
NX-ECS212 | |
| Product
 Name  | 
Specifications | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
 of chan- nels *1  | 
External
 inputs  | 
External
 outputs  | 
Maximum
 pulse output speed  | 
I/O
 refreshing method  | 
Number
 of I/O entry mapp- ings  | 
Control
 output inter- face  | 
||
| Pulse
 Output Unit ![]()  | 
1 (NPN) | 2 (NPN) | 1 (NPN) | 500 kpps | Synchronous
 I/O refreshing, Task period prioritized refreshing *2  | 
1/1 | Open
 collector output  | 
NX-PG0112 | 
| 1 (PNP) | 2 (PNP) | 1 (PNP) | NX-PG0122 | |||||
| 2 | 5 inputs/
 CH (NPN)  | 
3 outputs/
 CH (NPN)  | 
4 Mpps | 2/2 | Line
 driver output  | 
NX-PG0232-5 | ||
| 5 inputs/
 CH (PNP)  | 
3 outputs/
 CH (PNP)  | 
NX-PG0242-5 | ||||||
| 4 | 5 inputs/
 CH (NPN)  | 
3 outputs/
 CH (NPN)  | 
4/4 | NX-PG0332-5 | ||||
| 5 inputs/
 CH (PNP)  | 
3 outputs/
 CH (PNP)  | 
NX-PG0342-5 | ||||||
            *1. This is the number of pulse output channels.
*2. Unit version 1.2 or later and an NX-ECC203 EtherCAT Coupler Unit are required.
        
| Product Name | Specifications | Model | |
|---|---|---|---|
| Send/receive PDO data sizes *1 | Refreshing method | ||
| EtherCAT Slave
 Unit ![]()  | 
• Data input by the EtherCAT master (TxPDOs)
 1,204 bytes max. • Data output by the EtherCAT master (RxPDOs) 1,200 bytes max.  | 
Free-Run Mode | NX-ECT101 | 
            *1. The following shows the contents of the TxPDO data.
 • I/O data set from the CPU Unit to the EtherCAT master: 1,200 bytes or less
 • Status to notify the EtherCAT master: 4 bytes or less
        
| Product Name | Serial
 interface  | 
External
 connection terminal  | 
Number of
 serial ports  | 
Communications
 protocol  | 
Model | 
|---|---|---|---|---|---|
| Communications
 Interface Unit ![]()  | 
RS-232C | Screwless Clamping
 Terminal Block  | 
1 port | • No-protocol
 • Signal lines  | 
NX-CIF101 | 
| RS-422A/485 | NX-CIF105 | ||||
| RS-232C | D-Sub connector | 2 ports | NX-CIF210 | 
| Product Name | Amplifier/Antenna | No. of unit numbers used | Model | 
|---|---|---|---|
RFID Unit (1Ch)
![]()  | 
V680 series | 1 | NX-V680C1 | 
RFID Unit (2Ch)
![]()  | 
2 | NX-V680C2 | 
| Product Name | Specifications | Model | ||
|---|---|---|---|---|
| Number of IO-Link
 ports  | 
I/O refreshing
 method  | 
I/O connection
 terminals  | 
||
| IO-Link Master
 Unit ![]()  | 
4 | Free-Run refreshing | Screwless clamping terminal
 block  | 
NX-ILM400 | 
| Product Name | Specifications | Model | 
|---|---|---|
| Additional NX Unit
 Power Supply Unit ![]()  | 
Power supply voltage: 24 VDC (20.4 to 28.8 VDC)
 NX Bus power supply capacity: 10 W max.  | 
NX-PD1000 | 
| Additional I/O
 Power Supply Unit ![]()  | 
Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
 I/O power feed maximum current: 4 A  | 
NX-PF0630 | 
| Power supply voltage: 5 to 24 VDC (4.5 to 28.8 VDC)
 I/O power feed maximum current: 10 A  | 
NX-PF0730 | |
| I/O Power Supply
 Connection Unit ![]()  | 
Number of I/O power terminals: IOG: 16 terminals
 Current capacity of I/O power terminal: 4 A/terminal max.  | 
NX-PC0010 | 
| Number of I/O power terminals: IOV: 16 terminals
 Current capacity of I/O power terminal: 4 A/terminal max.  | 
NX-PC0020 | |
| Number of I/O power terminals: IOV: 8 terminals, IOG: 8 terminals
 Current capacity of I/O power terminal: 4 A/terminal max  | 
NX-PC0030 | |
| Shield Connection
 Unit ![]()  | 
Number of shield terminals: 14 terminals (The lower two terminals are
 functional ground terminals.)  | 
NX-TBX01 | 
You can use the NX Units via the EtherCAT Coupler Unit that is connected to the built-in EtherCAT port on the CPU Unit.
| Product Name | Communications cycle
 in DC Mode  | 
Current
 consumption  | 
Maximum I/O
 power supply current  | 
Model | 
|---|---|---|---|---|
| EtherCAT Coupler
 Unit *1 ![]()  | 
250 to 4000 μs *2 | 1.45 W max. | 4 A | NX-ECC201 | 
| 250 to 4000 μs *2 | 10 A | NX-ECC202 | ||
| 125 to 10000 μs *2 | 1.25 W max. | NX-ECC203 | 
| Product name | Current consumption | Maximum I/O power supply current | Model | 
|---|---|---|---|
| EtherNet/IP
 Coupler Unit *1 ![]()  | 
1.60 W or lower | 10 A | NX-EIC202 | 
*1. One End Cover NX-END01 is provided with the EtherCAT Coupler Unit.
| Appearance | Specifications | Model | ||||
|---|---|---|---|---|---|---|
| Maximum
 number of safety I/O points  | 
Program
 capacity  | 
Number of safety
 I/O connections  | 
I/O refreshing
 method  | 
Unit
 version  | 
||
![]()  | 
1,024 | 2,048 KB | 128 | Free-Run refreshing | Ver. 1.3
 or later  | 
NX-SL5500 | 
| 2,032 | 4,096 KB | 254 | NX-SL5700 | |||
![]()  | 
256 | 512 KB | 32 | Free-Run refreshing | Ver. 1.0
 or later  | 
NX-SL3300 | 
| 1,024 | 2,048 KB | 128 | NX-SL3500 | |||
| Appearance | Specifications | Model | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Num-
 ber of safety input points  | 
Num-
 ber of test output points  | 
Internal
 I/O common  | 
Rated
 input voltage  | 
OMRON
 special safety input devices  | 
Number
 of safety slave connec- tions  | 
I/O
 refreshing method  | 
Unit
 ver- sion  | 
||
![]()  | 
4 points | 2 points | Sinking
 inputs (PNP)  | 
24 VDC | Can be
 con- nected.  | 
1 | Free-Run
 refreshing  | 
Ver.1.1 | NX-SIH400 | 
![]()  | 
8 points | 2 points | Sinking
 inputs (PNP)  | 
24 VDC | Cannot
 be con- nected.  | 
1 | Free-Run
 refreshing  | 
Ver.1.0 | NX-SID800 | 
| Appear-
 ance  | 
Specifications | Model | ||||||
|---|---|---|---|---|---|---|---|---|
| Number
 of safety output points  | 
Internal
 I/O common  | 
Maximum load current | Rated
 voltage  | 
Number
 of safety slave connec- tions  | 
I/O
 refresh- ing method  | 
Unit
 ver- sion  | 
||
![]()  | 
2 points | Sourcing
 outputs (PNP)  | 
2.0 A/point, 4.0 A/
 Unit at 40°C, and 2.5 A/Unit at 55°C The maximum load current depends on the installation orientation and ambient temperature.  | 
24 VDC | 1 | Free-Run
 refreshing  | 
Ver.1.0 | NX-SOH200 | 
![]()  | 
4 points | Sourcing
 outputs (PNP)  | 
0.5 A/point and
 2.0 A/Unit  | 
24 VDC | 1 | Free-Run
 refreshing  | 
Ver.1.0 | NX-SOD400 | 
            Add one or more NX-PF Additional I/O Power Supply Units when I/O power is supplied from the NX bus to NX Units connected to the CPU Unit.
Check the table below.
        
| NX Units | Model | NX-PF Additional
 I/O Power Supply Unit required  | 
|---|---|---|
| Digital Input Units | NX-ID3317 | Yes | 
| NX-ID3343 | Yes | |
| NX-ID3344 | Yes | |
| NX-ID3417 | Yes | |
| NX-ID3443 | Yes | |
| NX-ID3444 | Yes | |
| NX-ID4342 | Yes | |
| NX-ID4442 | Yes | |
| NX-ID5342 | Yes | |
| NX-ID5442 | Yes | |
| NX-ID6342 | Yes | |
| NX-ID6442 | Yes | |
| NX-ID5142-1 | No | |
| NX-ID5142-5 | No | |
| NX-ID6142-5 | No | |
| NX-ID6142-6 | No | |
| NX-IA3117 | No | |
| Digital output Units | NX-OD2154 | Yes | 
| NX-OD2258 | Yes | |
| NX-OD3121 | Yes | |
| NX-OD3153 | Yes | |
| NX-OD3256 | Yes | |
| NX-OD3257 | Yes | |
| NX-OD3268 | No | |
| NX-OD4121 | Yes | |
| NX-OD4256 | Yes | |
| NX-OD5121 | Yes | |
| NX-OD5256 | Yes | |
| NX-OD6121 | Yes | |
| NX-OD6256 | Yes | |
| NX-OD5121-1 | No | |
| NX-OD5256-1 | No | |
| NX-OD5121-5 | No | |
| NX-OD5256-5 | No | |
| NX-OD6121-5 | No | |
| NX-OD6256-5 | No | |
| NX-OD6121-6 | No | |
| NX-OC2633 | No | |
| NX-OC2733 | No | |
| NX-OC4633 | No | |
| Digital Mixed I/O Units | NX-MD6121-5 | No | 
| NX-MD6256-5 | No | |
| NX-MD6121-6 | No | |
| High-speed Analog Input Units | NX-HAD401 | Yes | 
| NX-HAD402 | Yes | |
| Analog Input Units | NX-AD2603 | Yes | 
| NX-AD2604 | No | |
| NX-AD2608 | No | |
| NX-AD3603 | Yes | |
| NX-AD3604 | No | |
| NX-AD3608 | No | |
| NX-AD4603 | Yes | |
| NX-AD4604 | No | |
| NX-AD4608 | No | |
| NX-AD2203 | Yes | |
| NX-AD2204 | No | |
| NX-AD2208 | No | |
| NX-AD3203 | Yes | |
| NX-AD3204 | No | |
| NX-AD3208 | No | |
| NX-AD4203 | Yes | |
| NX-AD4204 | No | |
| NX-AD4208 | No | |
| Analog Output Units | NX-DA2603 | Yes | 
| NX-DA2605 | Yes | |
| NX-DA3603 | Yes | |
| NX-DA3605 | Yes | |
| NX-DA2203 | Yes | |
| NX-DA2205 | Yes | |
| NX-DA3203 | Yes | |
| NX-DA3205 | Yes | |
| Temperature Control Units | NX-TC2405 | Yes | 
| NX-TC2406 | Yes | |
| NX-TC2407 | Yes | |
| NX-TC2408 | Yes | |
| NX-TC3405 | Yes | |
| NX-TC3406 | Yes | |
| NX-TC3407 | Yes | |
| NX-TC3408 | Yes | |
| Temperature Input Units | NX-TS2101 | No | 
| NX-TS3101 | No | |
| NX-TS2102 | No | |
| NX-TS3102 | No | |
| NX-TS2104 | No | |
| NX-TS3104 | No | |
| NX-TS2201 | No | |
| NX-TS3201 | No | |
| NX-TS2202 | No | |
| NX-TS3202 | No | |
| NX-TS2204 | No | |
| NX-TS3204 | No | |
| Heater Burnout Detection Units | NX-HB3101 | Yes | 
| NX-HB3201 | Yes | |
| Load Cell Input Unit | NX-RS1201 | No | 
| Position interface:
 Incremental Encoder Input Units  | 
NX-EC0112 | Yes | 
| NX-EC0122 | Yes | |
| NX-EC0132 | Yes | |
| NX-EC0142 | Yes | |
| NX-EC0212 | Yes | |
| NX-EC0222 | Yes | |
| Position interface:
 SSI Input Units  | 
NX-ECS112 | Yes | 
| NX-ECS212 | Yes | |
| Position interface:
 Pulse Output Units  | 
NX-PG0112 | Yes | 
| NX-PG0122 | Yes | |
| NX-PG0232-5 | No | |
| NX-PG0242-5 | No | |
| NX-PG0332-5 | No | |
| NX-PG0342-5 | No | |
| Communications Interface Units | NX-CIF101 | No | 
| NX-CIF105 | No | |
| NX-CIF210 | No | |
| RFID Units | NX-V680C1 | Yes | 
| NX-V680C2 | Yes | |
| IO-Link Master Unit | NX-ILM400 | Yes | 
| Safety Input Units | NX-SIH400 | Yes | 
| NX-SID800 | Yes | |
| Safety Output Units | NX-SOH200 | Yes | 
| NX-SOD400 | Yes | 
Note: Refer to the NX-series NX102 CPU Unit Hardware User’s Manual (Cat. No. W593) for the NX Unit power supply system.
            The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).
        
            Please download the Sysmac Library from the following URL and add it to the Sysmac Studio.
https://www.ia.omron.com/sysmac_library/
        
| Product name | Features | Model | 
|---|---|---|
| MQTT
 Communications Library *1  | 
The MQTT communication library is a collection of software functional
 objects for exchanging Pub / Sub type messages through the MQTT erver (MQTT broker).  | 
SYSMAC-XR020 | 
| High-speed Analog
 Inspection Library  | 
The High-speed Analog Inspection Library records analog input values
 acquired by the High-speed Analog Input Units in chronological order.  | 
SYSMAC-XR016 | 
*1. This Library is not available for NX102-[][]20-DH (products equipped with time series data collection system).
            Use Straight STP (shielded twisted-pair) cable of category 5 or higher with double shielding (braiding and aluminum foil tape) for EtherCAT. For EtherNet/IP, required specification for the communications cables varies depending on the baud rate.
For 100BASE-TX/10BASE-T, use an STP (shielded twisted-pair) cable of Ethernet category 5 or higher.
In the table, materials indicated available for EtherNet/IP 100BASE-TX are available for both of 100BASE-TX and 10BASE-T.
        
| Item | Appearance | Recommended
 manufacturer  | 
Cable
 length (m)  | 
Model | 
|---|---|---|---|---|
| Cable with Connectors on Both Ends
 (RJ45/RJ45) Standard RJ45 plugs *1 Wire gauge and number of pairs: AWG26, 4-pair cable Cable sheath material: PUR Cable color: Yellow *2 EtherCAT/ EtherNet/IP (10BASE/100BASE/ 1000BASE *4)  | 
![]()  | 
OMRON | 0.3 | XS6W-6PUR8SS30CM-YF | 
| 0.5 | XS6W-6PUR8SS50CM-YF | |||
| 1 | XS6W-6PUR8SS100CM-YF | |||
| 2 | XS6W-6PUR8SS200CM-YF | |||
| 3 | XS6W-6PUR8SS300CM-YF | |||
| 5 | XS6W-6PUR8SS500CM-YF | |||
| Cable with Connectors on Both Ends
 (RJ45/RJ45) Rugged RJ45 plugs *1 Wire gauge and number of pairs: AWG22, 2-pair cable Cable color: Light blue EtherCAT/ EtherNet/IP (10BASE/100BASE)  | 
![]()  | 
OMRON | 0.3 | XS5W-T421-AMD-K | 
| 0.5 | XS5W-T421-BMD-K | |||
| 1 | XS5W-T421-CMD-K | |||
| 2 | XS5W-T421-DMD-K | |||
| 5 | XS5W-T421-GMD-K | |||
| 10 | XS5W-T421-JMD-K | |||
| Cable with Connectors on Both Ends (M12
 Straight/M12 Straight) Shield strengthening connector cable *3 M12/Smartclick connectors Wire gauge and number of pairs: AWG22, 2-pair cable Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE)  | 
![]()  | 
OMRON | 0.5 | XS5W-T421-BM2-SS | 
| 1 | XS5W-T421-CM2-SS | |||
| 2 | XS5W-T421-DM2-SS | |||
| 3 | XS5W-T421-EM2-SS | |||
| 5 | XS5W-T421-GM2-SS | |||
| 10 | XS5W-T421-JM2-SS | |||
| Cable with Connectors on Both Ends (M12
 Straight/RJ45) Shield strengthening connector cable *3 M12/Smartclick connector and rugged RJ45 plug Wire gauge and number of pairs: AWG22, 2-pair cable Cable color: Black EtherCAT/ EtherNet/IP (10BASE/100BASE)  | 
![]()  | 
OMRON | 0.5 | XS5W-T421-BMC-SS | 
| 1 | XS5W-T421-CMC-SS | |||
| 2 | XS5W-T421-DMC-SS | |||
| 3 | XS5W-T421-EMC-SS | |||
| 5 | XS5W-T421-GMC-SS | |||
| 10 | XS5W-T421-JMC-SS | 
| Item | Appearance | Recommended manufacturer | Model | 
|---|---|---|---|
| Cables | --- | Kuramo Electric Co. | KETH-SB *1 | 
| RJ45 Connectors | --- | Panduit Corporation | MPS588-C *1 | 
*1. We recommend you to use above cable and connector together.
| Item | Appearance | Recommended manufacturer | Model | 
|---|---|---|---|
| Cables | --- | Kuramo Electric Co. | KETH-PSB-OMR *1 | 
| --- | JMACS Japan Co., Ltd. | PNET/B *1 | |
| RJ45 Assembly Connector | ![]()  | 
OMRON | XS6G-T421-1 *1 | 
            *1. We recommend you to use the above Cable and OMRON’s RJ45 Assembly Connector together.
Note: Connect both ends of cable shielded wires to the connector hoods.
        
| Product name | Specifications | Model | 
|---|---|---|
| Memory Cards *1 | SD memory card, 2 GB
 Memory Card is provided with the NX102-[][]20.  | 
HMC-SD292 | 
| SDHC memory card, 4 GB | HMC-SD492 | |
| SDHC memory card, 16 GB | HMC-SD1A2 | |
| Battery | Refer to the Battery page for details. | CJ1W-BAT01 | 
| End Cover | Must be connected to the right end of the CPU Rack.
 One End Cover is provided with the CPU Unit  | 
NX-END02 | 
| DIN Tracks | Length: 0.5 m, Height: 7.3 mm | PFP-50N | 
| Length: 1 m, Height: 7.3 mm | PFP-100N | |
| End Plate | There are 2 stoppers provided with CPU Units and I/O Interface Units as
 standard accessories to secure the Units on the DIN Track.  | 
PFP-M | 
| Unit/Terminal Block
 Coding Pins  | 
For 10 Units
 (Terminal Block: 30 pins, Unit: 30 pins)  | 
NX-AUX02 | 
| DIN Track Insulation
 Spacers  | 
A Spacer to insulate the control panel from the DIN Track.
 To insulate the EtherCAT Slave Terminal from the control panel, use DIN Track Insulation Spacers.  | 
NX-AUX01 | 
*1. There are restrictions on the combination of CPU Unit version and memory card. Refer to NJ/NX-series CPU Unit Software User's Manual (W501) 8-5-2 Specifications of Supported SD Memory Cards, Folders, and Files for details.
last update: December 16, 2024