The models and outline of specifications are given below.
NX-series High-speed Analog Input Unit
last update: June 11, 2018
The models and outline of specifications are given below.
Analog input section | Trigger input
section |
I/O
refreshing method |
Model | |||||
---|---|---|---|---|---|---|---|---|
Number
of points |
Input
range |
Resolution | Input
method |
Con-
version time |
Number
of points |
Internal
I/O common |
||
4 | -10 to 10 V
-5 to 5 V 0 to 10 V 0 to 5 V 1 to 5 V 0 to 20 mA 4 to 20 mA |
• Input range of -10
to 10 V or -5 to 5 V: 1/64,000 (full scale) • Other input range: 1/32,000 (full scale) |
Differential
input |
5 μs per
channel |
4 | NPN | Synchronous
I/O refreshing |
NX-HAD401 |
PNP | NX-HAD402 |
Product name | Specifications | Model |
---|---|---|
Unit/Terminal Block Coding Pin | For 10 units (30 terminal block pins and 30 unit pins) | NX-AUX02 |
Product name | Specifications | Model | ||
---|---|---|---|---|
No. of terminals | Ground terminal mark | Terminal current capacity | ||
Terminal Block | 16 | None | 10 A | NX-TBA162 |
NX-TBB162 |
Not included.
Please download it from following URL and install to Sysmac Studio.
http://www.ia.omron.com/sysmac_library/
Product | Features | Model |
---|---|---|
High-Speed Analog
Inspection Library |
The High-speed Analog Inspection Library records analog input values acquired
by the NX series High-speed Analog Input Units in time. This library provides functions required for product inspections during production processes, including calculation of feature values (e.g., maximum, minimum, and mean), comparison with master data, and data file storage. |
SYSMAC-XR016 |
last update: June 11, 2018