Page top

E2EW

Welding Proximity Sensor

E2EW

Stable detection in lines containing both aluminum and iron

(Unit: mm)

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

Sensors

[PREMIUM Model] DC 3-wire

E2EW/E2EW-Q Series (Quadruple distance/Triple distance/Spatter-resistant Quadruple distance, Spatter-resistant Triple distance model)

Pre-wired Model/Pre-wired Connector Model

E2EW Dimensions 5

M12 Connector Model

E2EW Dimensions 6
E2EW Dimensions 7

[BASIC Model] DC 2-wire/DC 3-wire

E2EW/E2EW-Q Series (Double distance model/Spatter-resistant Double distance model/Single distance model/Spatter-resistant Single distance model)

Pre-wired Model/Pre-wired Connector Model

E2EW Dimensions 10

M12 Connector Model

E2EW Dimensions 11
E2EW Dimensions 12