| Size
(Sensing distance) |
Connection
method |
Operation
mode |
Model | |
|---|---|---|---|---|
| PNP | NPN | |||
| M12
(7 mm) |
Pre-wired (2 m)
*1 |
NO | E2EW-X7B1T12 2M * | E2EW-X7C112 2M |
| NC | E2EW-X7B212 2M | E2EW-X7C212 2M | ||
| NO+NC | E2EW-X7B3T12 2M * | E2EW-X7C312 2M | ||
| M12 Pre-wired
Smartclick Connector (0.3 m) |
NO | E2EW-X7B1T12-M1TJ 0.3M * | E2EW-X7C112-M1TJ 0.3M | |
| NC | E2EW-X7B212-M1TJ 0.3M | E2EW-X7C212-M1TJ 0.3M | ||
| NO+NC | E2EW-X7B3T12-M1TJ 0.3M * | E2EW-X7C312-M1TJ 0.3M | ||
| M12 Connector | NO | E2EW-X7B1T12-M1 * | E2EW-X7C112-M1 | |
| NC | E2EW-X7B212-M1 | E2EW-X7C212-M1 | ||
| NO+NC | E2EW-X7B3T12-M1 * | E2EW-X7C312-M1 | ||
| M18
(12 mm) |
Pre-wired (2 m)
*1 |
NO | E2EW-X12B1T18 2M * | E2EW-X12C118 2M |
| NC | E2EW-X12B218 2M | E2EW-X12C218 2M | ||
| NO+NC | E2EW-X12B3T18 2M * | E2EW-X12C318 2M | ||
| M12 Pre-wired
Smartclick Connector (0.3 m) |
NO | E2EW-X12B1T18-M1TJ 0.3M * | E2EW-X12C118-M1TJ 0.3M | |
| NC | E2EW-X12B218-M1TJ 0.3M | E2EW-X12C218-M1TJ 0.3M | ||
| NO+NC | E2EW-X12B3T18-M1TJ 0.3M * | E2EW-X12C318-M1TJ 0.3M | ||
| M12 Connector | NO | E2EW-X12B1T18-M1 * | E2EW-X12C118-M1 | |
| NC | E2EW-X12B218-M1 | E2EW-X12C218-M1 | ||
| NO+NC | E2EW-X12B3T18-M1 * | E2EW-X12C318-M1 | ||
| M30
(22 mm) |
Pre-wired (2 m)
*1 |
NO | E2EW-X22B1T30 2M * | E2EW-X22C130 2M |
| NC | E2EW-X22B230 2M | E2EW-X22C230 2M | ||
| NO+NC | E2EW-X22B3T30 2M * | E2EW-X22C330 2M | ||
| M12 Pre-wired
Smartclick Connector (0.3 m) |
NO | E2EW-X22B1T30-M1TJ 0.3M * | E2EW-X22C130-M1TJ 0.3M | |
| NC | E2EW-X22B230-M1TJ 0.3M | E2EW-X22C230-M1TJ 0.3M | ||
| NO+NC | E2EW-X22B3T30-M1TJ 0.3M * | E2EW-X22C330-M1TJ 0.3M | ||
| M12 Connector | NO | E2EW-X22B1T30-M1 * | E2EW-X22C130-M1 | |
| NC | E2EW-X22B230-M1 | E2EW-X22C230-M1 | ||
| NO+NC | E2EW-X22B3T30-M1 * | E2EW-X22C330-M1 | ||