Note: The purpose of this model number legend is to provide understanding of the meaning of specifications from the
model number.
Proximity Sensor DC 3-wire/DC 2-wire
last update: January 5, 2023
Size
(Sensing distance) |
Connection
method *2 |
Body
size |
Operation
mode *3 |
Model | |
---|---|---|---|---|---|
PNP | NPN | ||||
M8
(2 mm) |
Pre-wired (2 m) *1 | 38 mm | NO | E2EQ-X2B1D8 2M ** | E2EQ-X2C18 2M |
M12 Pre-wired
Smartclick Connector (0.3 m) |
38 mm | NO | E2EQ-X2B1D8-M1TJ 0.3M ** | E2EQ-X2C18-M1TJ 0.3M | |
M12
(4 mm) |
Pre-wired (2 m) *1 | 47 mm | NO | E2EQ-X4B1D12 2M ** | E2EQ-X4C112 2M |
NO+NC | E2EQ-X4B3D12 2M ** | E2EQ-X4C312 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
47 mm | NO | E2EQ-X4B1D12-M1TJ 0.3M ** | E2EQ-X4C112-M1TJ 0.3M | |
NO+NC | E2EQ-X4B3D12-M1TJ 0.3M ** | E2EQ-X4C312-M1TJ 0.3M | |||
M18
(8 mm) |
Pre-wired (2 m) *1 | 55 mm | NO | E2EQ-X8B1D18 2M ** | E2EQ-X8C118 2M |
NO+NC | E2EQ-X8B3D18 2M ** | E2EQ-X8C318 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
55 mm | NO | E2EQ-X8B1D18-M1TJ 0.3M ** | E2EQ-X8C118-M1TJ 0.3M | |
NO+NC | E2EQ-X8B3D18-M1TJ 0.3M ** | E2EQ-X8C318-M1TJ 0.3M | |||
M30
(15 mm) |
Pre-wired (2 m) *1 | 60 mm | NO | E2EQ-X15B1D30 2M ** | E2EQ-X15C130 2M |
NO+NC | E2EQ-X15B3D30 2M ** | E2EQ-X15C330 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
60 mm | NO | E2EQ-X15B1D30-M1TJ 0.3M ** | E2EQ-X15C130-M1TJ 0.3M | |
NO+NC | E2EQ-X15B3D30-M1TJ 0.3M ** | E2EQ-X15C330-M1TJ 0.3M |
Size
(Sensing distance) |
Connection
method *2 |
Body
size |
Operation
mode *3 |
Model | |
---|---|---|---|---|---|
PNP | NPN | ||||
M8
(1.5 mm) |
Pre-wired (2 m) *1 | 38 mm | NO | E2EQ-X1R5B1D8 2M ** | E2EQ-X1R5C18 2M |
M12 Pre-wired
Smartclick Connector (0.3 m) |
38 mm | NO | E2EQ-X1R5B1D8-M1TJ 0.3M ** | E2EQ-X1R5C18-M1TJ 0.3M | |
M12
(2 mm) |
Pre-wired (2 m) *1 | 47 mm | NO | E2EQ-X2B1D12 2M ** | E2EQ-X2C112 2M |
NO+NC | E2EQ-X2B3D12 2M ** | E2EQ-X2C312 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
47 mm | NO | E2EQ-X2B1D12-M1TJ 0.3M ** | E2EQ-X2C112-M1TJ 0.3M | |
NO+NC | E2EQ-X2B3D12-M1TJ 0.3M ** | E2EQ-X2C312-M1TJ 0.3M | |||
M18
(5 mm) |
Pre-wired (2 m) *1 | 55 mm | NO | E2EQ-X5B1D18 2M ** | E2EQ-X5C118 2M |
NO+NC | E2EQ-X5B3D18 2M ** | E2EQ-X5C318 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
55 mm | NO | E2EQ-X5B1D18-M1TJ 0.3M ** | E2EQ-X5C118-M1TJ 0.3M | |
NO+NC | E2EQ-X5B3D18-M1TJ 0.3M ** | E2EQ-X5C318-M1TJ 0.3M | |||
M30
(10 mm) |
Pre-wired (2 m) *1 | 60 mm | NO | E2EQ-X10B1D30 2M ** | E2EQ-X10C130 2M |
NO+NC | E2EQ-X10B3D30 2M ** | E2EQ-X10C330 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
60 mm | NO | E2EQ-X10B1D30-M1TJ 0.3M ** | E2EQ-X10C130-M1TJ 0.3M | |
NO+NC | E2EQ-X10B3D30-M1TJ 0.3M ** | E2EQ-X10C330-M1TJ 0.3M |
Size
(Sensing distance) |
Connection method | Polarity | Model |
---|---|---|---|
Operation mode: NO | |||
M12
(4 mm) |
Pre-wired (2 m) *1 | NO | E2EQ-X4D112-T 2M |
M12 Pre-wired Smartclick Connector (0.3 m) | E2EQ-X4D112-M1TGJ-T 0.3M | ||
M18
(8 mm) |
Pre-wired (2 m) *1 | E2EQ-X8D118-T 2M | |
M12 Pre-wired Smartclick Connector (0.3 m) | E2EQ-X8D118-M1TGJ-T 0.3M | ||
M30
(15 mm) |
Pre-wired (2 m) *1 | E2EQ-X15D130-T 2M | |
M12 Pre-wired Smartclick Connector (0.3 m) | E2EQ-X15D130-M1TGJ-T 0.3M |
*1. Models with 5-m cable length are also available (Example: E2EQ-X4D112-T 5M).
Size
(Sensing distance) |
Connection
method *3 |
Body
size |
Operation
mode *4 |
Model | |
---|---|---|---|---|---|
PNP | NPN | ||||
M8
(3 mm) |
Pre-wired (2 m) *2 | 38 mm | NO | E2EQ-X3B1D8 2M ** | E2EQ-X3C18 2M |
M12 Pre-wired
Smartclick Connector (0.3 m) |
38 mm | NO | E2EQ-X3B1D8-M1TJ 0.3M ** | E2EQ-X3C18-M1TJ 0.3M | |
M12
(6 mm) |
Pre-wired (2 m) *2 | 47 mm | NO | E2EQ-X6B1D12 2M ** | E2EQ-X6C112 2M |
NO+NC | E2EQ-X6B3D12 2M ** | E2EQ-X6C312 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
47 mm | NO | E2EQ-X6B1D12-M1TJ 0.3M ** | E2EQ-X6C112-M1TJ 0.3M | |
NO+NC | E2EQ-X6B3D12-M1TJ 0.3M ** | E2EQ-X6C312-M1TJ 0.3M | |||
M18
(12 mm) |
Pre-wired (2 m) *2 | 55 mm | NO | E2EQ-X12B1D18 2M ** | E2EQ-X12C118 2M |
NO+NC | E2EQ-X12B3D18 2M ** | E2EQ-X12C318 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
55 mm | NO | E2EQ-X12B1D18-M1TJ 0.3M ** | E2EQ-X12C118-M1TJ 0.3M | |
NO+NC | E2EQ-X12B3D18-M1TJ 0.3M ** | E2EQ-X12C318-M1TJ 0.3M | |||
M30
(22 mm) |
Pre-wired (2 m) *2 | 60 mm | NO | E2EQ-X22B1D30 2M ** | E2EQ-X22C130 2M |
NO+NC | E2EQ-X22B3D30 2M ** | E2EQ-X22C330 2M | |||
M12 Pre-wired
Smartclick Connector (0.3 m) |
60 mm | NO | E2EQ-X22B1D30-M1TJ 0.3M ** | E2EQ-X22C130-M1TJ 0.3M | |
NO+NC | E2EQ-X22B3D30-M1TJ 0.3M ** | E2EQ-X22C330-M1TJ 0.3M |
Size
(Sensing distance) |
Connection method | Polarity | Model | |
---|---|---|---|---|
Operation mode: NO | Operation mode: NC | |||
M8
(3 mm) |
Pre-wired (2 m) *2 | Yes | E2EQ-X3D18 2M | E2EQ-X3D28 2M |
No | E2EQ-X3D18-T 2M | E2EQ-X3D28-T 2M | ||
M12 Pre-wired
Smartclick Connector (0.3 m) |
Yes | E2EQ-X3D18-M1TGJ 0.3M | E2EQ-X3D28-M1TGJ 0.3M | |
No | E2EQ-X3D18-M1TGJ-T 0.3M | E2EQ-X3D28-M1TGJ-T 0.3M | ||
M12
(7 mm) |
Pre-wired (2 m) *2 | Yes | E2EQ-X7D112 2M | E2EQ-X7D212 2M |
No | E2EQ-X7D112-T 2M | E2EQ-X7D212-T 2M | ||
M12 Pre-wired
Smartclick Connector (0.3 m) |
Yes | E2EQ-X7D112-M1TGJ 0.3M | E2EQ-X7D212-M1TGJ 0.3M | |
No | E2EQ-X7D112-M1TGJ-T 0.3M | E2EQ-X7D212-M1TGJ-T 0.3M | ||
M18
(11 mm) |
Pre-wired (2 m) *2 | Yes | E2EQ-X11D118 2M | E2EQ-X11D218 2M |
No | E2EQ-X11D118-T 2M | E2EQ-X11D218-T 2M | ||
M12 Pre-wired
Smartclick Connector (0.3 m) |
Yes | E2EQ-X11D118-M1TGJ 0.3M | E2EQ-X11D218-M1TGJ 0.3M | |
No | E2EQ-X11D118-M1TGJ-T 0.3M | E2EQ-X11D218-M1TGJ-T 0.3M | ||
M30
(20 mm) |
Pre-wired (2 m) *2 | Yes | E2EQ-X20D130 2M | E2EQ-X20D230 2M |
No | E2EQ-X20D130-T 2M | E2EQ-X20D230-T 2M | ||
M12 Pre-wired
Smartclick Connector (0.3 m) |
Yes | E2EQ-X20D130-M1TGJ 0.3M | E2EQ-X20D230-M1TGJ 0.3M | |
No | E2EQ-X20D130-M1TGJ-T 0.3M | E2EQ-X20D230-M1TGJ-T 0.3M |
*1. When embedding the Proximity Sensor in metal, refer to Influence of Surrounding Metal on Catalog.
*2. Models with 5-m cable length are also available with "5M" suffix. (Example: E2EQ-X3D18 5M)
For details of the connector, refer to XS5 Series on Catalog.
last update: January 5, 2023