Page top

NXR-ILM08C-EIT

Environment-resistive Remote Terminal NXR-series IO-Link Master Unit for EtherNet/IP™

NXR-ILM08C-EIT

Streamline commissioning and maintenance of production equipment. Simple, easy, and quick - Reduce Availability Loss and Quality Loss!

Applicable standards

Ask your OMRON representative for the most recent applicable standards for each model.

NXR-series IO-Link Master Unit for EtherNet/IP™

Product name Number of
IO-Link ports
Degree of protection I/O connection terminals Model
IO-Link Master Unit
for EtherNet/IP
8 IP67 M12 connector
A-cording, female
NXR-ILM08C-EIT

NXR-series IO-Link I/O Hub

Product name Number of
IO-Link ports
Input/Output Degree of
protection
I/O connection
terminals
Model
IO-Link I/O Hub 8 16 digital inputs IP67 M12 connector
A-cording, female
NXR-ID166C-IL2
16 digital inputs/outputs NXR-CD166C-IL2

Software

How to Select Required Support Software for Your Controller

The required Support Software depends on the Controller to connect. Please check the following table when purchasing the Support Software.

Item Omron PLC System Omron Machine Automation Controller System
Controller CJ-series NJ/NX-series
Software FA Integrated Tool Package CX-One Automation Software Sysmac Studio

FA Integrated Tool Package CX-One

Product
name
Specifications Model
Number of
licenses
Media
FA Integrated
Tool Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software package that
integrates Support Software for OMRON PLCs and
components.

CX-One runs on the following OS.
Windows XP (Service Pack 3 or higher, 32-bit version) /
Windows Vista (32-bit/64-bit version) / Windows 7 (32-bit/
64-bit version) /Windows 8 (32-bit/64-bit version) /
Windows 8.1 (32-bit/64-bit version) /
Windows 10 (32-bit/64-bit version)

CX-One Version 4.[] includes CX-Programmer Ver.9.[]
For details, refer to the CX-One catalog (Cat. No. R134)
1 license
*1
DVD CXONE-AL01D-V4

*1 Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Automation Software Sysmac Studio

Please purchase a DVD and required number of licenses the first time you purchase the Sysmac Studio. DVDs and licenses are available individually. Each model of licenses does not include any DVD.

Product
name
Specifications Model
Number of
licenses
Media
Sysmac
Studio
Standard
Edition
Ver.1.[][]
The Sysmac Studio is the software that provides an
integrated environment for setting, programming,
debugging and maintenance of machine automation
controllers including NJ/NX-series CPU Units, NY-series
Industrial PC, EtherCAT Slaves, and HMI.

Sysmac Studio runs on the following OS.
Windows 7 (32-bit/64-bit version) / Windows 8 (32-bit/
64-bit version) /Windows 8.1 (32-bit/64-bit version) /
Windows 10 (32-bit/64-bit version) *1

The Sysmac Studio Standard Edition DVD includes
Support Software to set up EtherNet/IP Units, DeviceNet
slaves, Serial Communications Units, and Support
Software for creating screens on HMIs (CX-Designer).
For details, refer to your OMRON website.
-
(Media
only)
Sysmac
Studio
(32 bit)
DVD
SYSMAC-SE200D
Sysmac
Studio
(64 bit)
DVD
SYSMAC-SE200D-64
1 license
*2
- SYSMAC-SE201L

*1. SYSMAC-SE200D-64 runs on Windows 10 (64 bit).
*2. Multi licenses are available for the Sysmac Studio (3, 10, 30, or 50 licenses).

EtherNet/IP Communications Cables

Ethernet communications cables to connect the IO-Link master unit.

Connection Cables between IO-Link Master Unit and EtherNet/IP Scanner with RJ45 Connectors

Name and
appearance
Manufacturer Specifi-
cation
No. of cable
conductors
Con-
nector
Cable
connection
direction
Cable
length
Model
Industrial Ethernet
Connectors with
Cable
3794_lu_6_1
HARTING K.K. M12 plug
(D-coding,
male)
to RJ45
4 Screw
con-
nector
Straight/
straight
0.5 m 72MDm4Rm4005K
1 m 72MDm4Rm4010K
2 m 72MDm4Rm4020K
3 m 72MDm4Rm4030K
5 m 72MDm4Rm4050K
10 m 72MDm4Rm4100K

Connection Cables between IO-Link Master Units

Name and
appearance
Manufacturer Specifi-
cation
No. of cable
conductors
Con-
nector
Cable
connection
direction
Cable
length
Model
Industrial Ethernet
Connectors with
Cable
3794_lu_7_1
HARTING K.K. M12 plug
(D-coding,
male)
to M12 plug
(D-coding,
male)
4 Screw
con-
nector
Straight/
straight
0.5 m 72MDm4MDm4005K
1 m 72MDm4MDm4010K
2 m 72MDm4MDm4020K
3 m 72MDm4MDm4030K
5 m 72MDm4MDm4050K
10 m 72MDm4MDm4100K

Power Supply Cables

Power supply cables to connect the IO-Link master unit

Name and
appearance
Manufacturer Specifi-
cation
No. of cable
conductors
Con-
nector
Cable
connection
direction
Cable
length
Model
Connector with
Cable
(Socket on One
End, Straight)
3794_lu_8_1
HARTING K.K. 7/8 inch
socket
(female)
to
discrete
wire
4 Screw
con-
nector
Straight 1 m 72MNf4010
2 m 72MNf4020
5 m 72MNf4050
10 m 72MNf4100
Connector with
Cable
(Socket on One
End, Right-angle)
3794_lu_8_2
Right-angle 1 m 72MNfL4010
2 m 72MNfL4020
5 m 72MNfL4050
10 m 72MNfL4100
Connectors with
Cable
(Socket on One
End, Plug on
Other End,
Straight)
3794_lu_8_3
7/8 inch
socket
(female)
to 7/8
inch
plug
(male)
4 Screw
con-
nector
Straight 1 m 72MNf4MNm4010
2 m 72MNf4MNm4020
5 m 72MNf4MNm4050
10 m 72MNf4MNm4100
Connectors with
Cable
(Socket on One
End, Plug on
Other End,
Right-angle)
3794_lu_8_4
Right-angle 1 m 72MNfL4MNmL4010
2 m 72MNfL4MNmL4020
5 m 72MNfL4MNmL4050
10 m 72MNfL4MNmL4100

Contact HARTING K.K. for details.

I/O Cables

Conversion Cable

The following cable converts connections from an IO-Link device or non-IO-Link connected external device with an M8 plug.

Name and
appearance
Manu-
facturer
Specifi-
cation
No. of
cable
con-
ductors
Connector Cable
connection
direction
Cable
length
Model
XS3W Socket and
Plug on Cable Ends
(M8 (Socket)/
M12 (Plug))
3794_lu_9_1
OMRON M8 socket
(A-coding,
female)
to M12 plug
(A-coding,
male),
DC type
4 (M8) screw
connector,
(M12)
Smartclick
connector *1
Straight 0.2 m XS3W-M42C-4C2-A

*1. Connectors for the IO-Link Master Unit are not Smartclick connector. Use a torque wrench for the I/O cable to tighten
      the connector. The Smartclick connector of the I/O cable can also be used as a screw connector.

Direct connection or extension Cables

Extension cables, which connect an IO-Link device or standard external device with an M12 plug, can also be used to connect directly to an IO-Link device with an M12 plug.

Name and
appearance
Manu-
facturer
Specification No. of cable
conductors
Con-
nector
Cable
connection
direction
Cable
length
Model
XS2W Socket and
Plug on Cable Ends
(M12 (Socket)/
M12 (Plug))
3794_lu_10_1
OMRON M12 socket
(A-coding,
female)
to M12 plug
(A-coding,
male),
DC type
4 Screw
connector
Straight/
straight
1 m XS2W-D421-C81-F
2 m XS2W-D421-D81-F
3 m XS2W-D421-E81-F
5 m XS2W-D421-G81-F
10 m XS2W-D421-J81-F

Branching

Name and
appearance
Manufacturer Specification No. of cable
conductors
Connector Cable
connection
direction
Cable
length
Model
XS5R Y-Joint Plug/
Socket Connector
3794_lu_11_1
OMRON M12 --- Smartclick
Connector
*1
--- --- XS5R-D426-1

*1. Connectors for the IO-Link Master Unit are not Smartclick connector. Use a torque wrench for the I/O cable to tighten
      the connector.

Waterproof Cover for Connectors

A waterproof cover for unused M12 connectors. When you use this waterproof cover, you can maintain the IP67 protective structure.

Name and appearance Manufacturer Specification Connector Model
M12 Waterproof Cover
3794_lu_12_1
OMRON M12 Screw connector XS2Z-22
7/8 inch Waterproof Cover
3794_lu_12_2
Molex 7/8 inch Screw connector 1302011110