Relays with forcibly guided contacts (EN50205 Class A, certified by VDE).
Relays with Forcibly Guided Contacts
about this Product Family
last update: September 24, 2012
Relays with forcibly guided contacts (EN50205 Class A, certified by VDE).
Supports the CE marking of machinery (Machinery Directive).
Helps avoid hazardous machine status when used as part of an interlocking circuit.
Four-pole and six-pole Relays are available.
The Relay's terminal arrangement simplifies PWB pattern design.
Reinforced insulation between inputs and outputs. Reinforced insulation between some poles of different polarity.
last update: September 24, 2012