Page top

G7SA

Relays with Forcibly Guided Contacts

G7SA

Compact, Slim Relays Conforming to EN Standards

Specify the coil rated voltage when ordering.

Relays with Forcibly Guided Contacts

Type Sealing Poles Contact configuration Coil rated voltage Model
Standard Flux-tight 4 poles 3PST-NO, SPST-NC 12, 18, 21, 24, 48, 110 VDC G7SA-3A1B
DPST-NO, DPST-NC 12, 18, 21, 24, 48, 110 VDC G7SA-2A2B
6 poles 5PST-NO, SPST-NC 12, 18, 21, 24, 48, 110 VDC G7SA-5A1B
4PST-NO, DPST-NC 12, 18, 21, 24, 48, 110 VDC G7SA-4A2B
3PST-NO, 3PST-NC 12, 18, 21, 24, 48, 110 VDC G7SA-3A3B

Sockets

Mounting Terminal Type LED
Indicator
Poles Coil rated
voltage
Model
Front-mounting Push-In Plus terminals Yes 4 poles 24 VDC P7SA-10F-ND-PU
6 poles P7SA-14F-ND-PU
Screw terminals Yes 4 poles P7SA-10F-ND
6 poles P7SA-14F-ND
No 4 poles - P7SA-10F
6 poles P7SA-14F
Back-mounting PCB terminals No 4 poles - P7SA-10P
6 poles P7SA-14P

Accessories (Order Separately)

Short Bars (For P7SA-[]F-ND-PU)

Pitch No. of poles Colors Model*1*2
5.2 mm 2 Red (RD)
Blue (BL)
Yellow (YL)
XW5S-P2.5-2[]
3 XW5S-P2.5-3[]
4 XW5S-P2.5-4[]
5 XW5S-P2.5-5[]

Note: Use for crossover wiring of adjacent contact terminals (bottom) within one Socket.
*1. Replace the box ([]) in the model number with the code for the covering color.
     Color Options: RD = red, BL = blue, YL = yellow
     Example: XW5S-P2.5-10RD when the covering color is red.
*2. XW5S-P2.5-5[] cannot be used with P7SA-10F-ND-PU.

Parts for DIN Track Mounting

Type Model Minimum Order
(quantity)
DIN Tracks 1 m PFP-100N 1
0.5 m PFP-50N
End Plate * PFP-M 10
Spacer PFP-S

Refer to your OMRON website for details on the PFP-[].
* When mounting DIN track, please use End Plate (Model PFP-M).