• Four kinds of 45-mm wide Units are available:
A 3-pole model, a 5-pole model, and models with 3 poles and 2 OFF-delay poles, as well as a Two-hand Controller.
Also available are 17.5-mm wide Expansion Units with 3 poles and 3 OFF-delay poles.
• Simple expansion connection.
• OFF-delay models have 15-step OFF-delay settings.
• Conforms to EN ISO13849-1 (PLe/Safety Category 4).
• Both DIN track mounting and screw mounting are possible.