| Certification body | Standard | File No. |
|---|---|---|
| UL * | UL508
CSA C22.2 No.14 |
E76675 |
| TÜV SÜD | EN60947 5-1
(certified direct opening) EN60947-5-8 |
Consult your OMRON
representative for details. |
| CQC (CCC) | GB/T 14048.5 | 2003010305070634 |
Enabling Switch
last update: October 5, 2018
| Certification body | Standard | File No. |
|---|---|---|
| UL * | UL508
CSA C22.2 No.14 |
E76675 |
| TÜV SÜD | EN60947 5-1
(certified direct opening) EN60947-5-8 |
Consult your OMRON
representative for details. |
| CQC (CCC) | GB/T 14048.5 | 2003010305070634 |
* Certification for CSA C22.2 No. 14 by UL has been obtained.
| Utilization category | AC-15 | DC-13 |
|---|---|---|
| Rated operating current (Ie) | 0.75 A | 0.55 A |
| Rated operating voltage (Ue) | 240 V | 125 V |
300 mA at 24 VDC (Inductive load)
1 A at 125 VAC (Resistive load)
| Rated insulation voltage | 250 V |
|---|---|
| Rated ON current | 2.5 A |
| Rated load | 24 VDC, 300 mA (inductive load) 125 VAC, 1 A (resistive load) |
| Minimum applicable load | 24 VDC, 4 mA |
| Impulse withstand voltage | 4.0 kV between terminals of different polarity, 2.5 kV between terminals of same polarity |
| Ambient operating temperature | -10 to 55°C (with no icing) |
| Ambient operating humidity | 35% to 85% (with no condensation) |
| Ambient storage temperature | -25 to 65°C |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
|---|---|
| Contact resistance | 100 mΩ max. (initial value) |
| Vibration resistance | 10 to 55 Hz, 0.75-mm single amplitude min. |
| Shock resistance | 150 m/s2 |
| Mechanical durability | OFF-ON: 1,000,000 operations min. OFF-ON-OFF (direct opening): 100,000 operations min. |
| Electrical durability | 100,000 operations min. |
| Degree of protection | IP65 (rubber seal type only) |
last update: October 5, 2018