(Unit: mm)
Compact Photoelectric Sensor with Built-in Amplifier
             
        
last update: June 21, 2019
(Unit: mm)
Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.
            Pre-wired Models
E3Z-T61(K), E3Z-T81(K)
E3Z-T61A, E3Z-T81A
E3Z-T62, E3Z-T82
        
 
       
    
            Connector Models
E3Z-T66, E3Z-T86
E3Z-T66A, E3Z-T86A
E3Z-T67, E3Z-T87
        
 
       
    
            Pre-wired Models
E3Z-R61(K), E3Z-B61
E3Z-R81(K), E3Z-B81
E3Z-D61(K), E3Z-B62
E3Z-D81(K), E3Z-B82
E3Z-D62(K), E3Z-L63
E3Z-D82(K), E3Z-L83
E3Z-L61, E3Z-L81
        
 
       
     
       
    Note: The lens for the E3Z-D[]1/D[]6/L[][]/B[][] is red. The lens for the E3Z-D[]2/D[]7 is black.
E39-S65A, E39-S65B, E39-S65C
 
       
    E39-S65D, E39-S65E, E39-S65F
 
       
     
       
     
       
    last update: June 21, 2019