A set of mounting screws is included with the Sensor.
Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
last update: July 6, 2017
A set of mounting screws is included with the Sensor.
| Sensing
method |
Appearance | Sensing distance
(Red light) |
Operation
mode |
Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through-beam
(Emitter + Receiver) *1 |
![]() |
2 m (Red light)
(Sensitivity Adjustment Unit can be used.) |
Light-ON | E3T-ST31 2M *4 | E3T-ST33 2M *4 |
| Dark-ON | E3T-ST32 2M *4 | E3T-ST34 2M *4 | |||
| 1 m (Red light)
(Sensitivity Adjustment Unit can be used.) |
Light-ON | E3T-ST11 2M *4 | E3T-ST13 2M *4 | ||
| Dark-ON | E3T-ST12 2M *4 | E3T-ST14 2M *4 | |||
| 300 mm (Red light) | Light-ON | E3T-ST21 2M | E3T-ST23 2M | ||
| Dark-ON | E3T-ST22 2M | E3T-ST24 2M | |||
| 2 m (Infrared light) | Light-ON | E3T-ST31F 2M | E3T-ST33F 2M | ||
| Dark-ON | E3T-ST32F 2M | E3T-ST34F 2M | |||
| 1 m (Infrared light) | Light-ON | E3T-ST11F 2M | E3T-ST13F 2M | ||
| Dark-ON | E3T-ST12F 2M | E3T-ST14F 2M | |||
| 300 mm (Infrared light) | Light-ON | E3T-ST21F 2M | E3T-ST23F 2M | ||
| Dark-ON | E3T-ST22F 2M | E3T-ST24F 2M | |||
![]() |
500 mm (Red light) | Light-ON | E3T-FT11 2M *4 | E3T-FT13 2M *4 | |
| Dark-ON | E3T-FT12 2M *4 | E3T-FT14 2M *4 | |||
| 300 mm (Red light) | Light-ON | E3T-FT21 2M | E3T-FT23 2M | ||
| Dark-ON | E3T-FT22 2M | E3T-FT24 2M | |||
| 500 mm (Infrared light) | Light-ON | E3T-FT11F 2M | E3T-FT13F 2M | ||
| Dark-ON | E3T-FT12F 2M | E3T-FT14F 2M | |||
| 300 mm (Infrared light) | Light-ON | E3T-FT21F 2M | E3T-FT23F 2M | ||
| Dark-ON | E3T-FT22F 2M | E3T-FT24F 2M | |||
| Retro-
reflective |
![]() |
Using the E39-R4 Reflector
provided 200 mm [30 mm] *2 Using the E39-R37-CA 100 mm [10 mm] *2 (Red light) |
Light-ON | E3T-SR41 2M *3 *4 | E3T-SR43 2M *3 *4 |
| Dark-ON | E3T-SR42 2M *3 *4 | E3T-SR44 2M *3 *4 | |||
| Diffuse-
reflective |
![]() |
5 to 30 mm (Red light) | Light-ON | E3T-FD11 2M *4 | E3T-FD13 2M *4 |
| Dark-ON | E3T-FD12 2M *4 | E3T-FD14 2M *4 | |||
| Limited-
reflective |
![]() |
5 to 15 mm (Red light) | Light-ON | E3T-SL11 2M *4 | E3T-SL13 2M *4 |
| Dark-ON | E3T-SL12 2M *4 | E3T-SL14 2M *4 | |||
| 5 to 30 mm (Red light) | Light-ON | E3T-SL21 2M *4 | E3T-SL23 2M *4 | ||
| Dark-ON | E3T-SL22 2M *4 | E3T-SL24 2M *4 | |||
| BGS-
reflective |
![]() |
1 to 15 mm (Red light) | Light-ON | E3T-FL11 2M *4 | E3T-FL13 2M *4 |
| Dark-ON | E3T-FL12 2M *4 | E3T-FL14 2M *4 | |||
| 1 to 30 mm (Red light) | Light-ON | E3T-FL21 2M *4 | E3T-FL23 2M *4 | ||
| Dark-ON | E3T-FL22 2M *4 | E3T-FL24 2M *4 | |||
A set of mounting screws is not included with the Sensor. Order a Screw Set separately if required.
| Sensing
method |
Appearance | Sensing distance
(Red light) |
Operation mode | Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through-beam
(Emitter + Receive) *1 |
![]() |
1 m
(Red light) |
Light-ON | E3T-ST11M 2M | E3T-ST13M 2M |
| Dark-ON | E3T-ST12M 2M | E3T-ST14M 2M | |||
| 300 mm
(Red light) |
Light-ON | E3T-ST21M 2M | E3T-ST23M 2M | ||
| Dark-ON | E3T-ST22M 2M | E3T-ST24M 2M | |||
| 1 m
(Infrared light) |
Light-ON | E3T-ST11MF 2M | E3T-ST13MF 2M | ||
| Dark-ON | E3T-ST12MF 2M | E3T-ST14MF 2M | |||
| 300 mm
(Infrared light) |
Light-ON | E3T-ST21MF 2M | E3T-ST23MF 2M | ||
| Dark-ON | E3T-ST22MF 2M | E3T-ST24MF 2M | |||
| Diffuse-
reflective |
![]() |
5 to 30 mm
(Red light) |
Light-ON | E3T-FD11M 2M | E3T-FD13M 2M |
| Dark-ON | E3T-FD12M 2M | E3T-FD14M 2M | |||
| Limited-
reflective |
![]() |
5 to 15 mm
(Red light) |
Light-ON | E3T-SL11M 2M | E3T-SL13M 2M |
| Dark-ON | E3T-SL12M 2M | E3T-SL14M 2M | |||
| 5 to 30 mm
(Red light) |
Light-ON | E3T-SL21M 2M | E3T-SL23M 2M | ||
| Dark-ON | E3T-SL22M 2M | E3T-SL24M 2M | |||
A set of mounting nuts is included with the Sensor.
| Sensing method | Appearance | Sensing distance | Operation mode | Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through-beam
(Emitter + Receive) |
![]() |
1 m
(Red light) |
Light-ON | --- | --- |
| Dark-ON | E3T-CT12 2M | E3T-CT14 2M | |||
![]() |
500 mm
(Red light) |
Light-ON | --- | --- | |
| Dark-ON | E3T-CT22S 2M | E3T-CT24S 2M | |||
| Diffuse-
reflective (with adjuster) |
![]() |
3 to 50 mm
Infrared light |
Light-ON | E3T-CD11 2M | E3T-CD13 2M |
| Dark-ON | --- | --- | |||
These accessories are not included with the Sensor. Order them separately if required.
| Name | Applicable
Sensor |
Model | Quantity | Remarks | |
|---|---|---|---|---|---|
| Slit for Through-
beam Side-view Sensors |
0.5 dia. | E3T-ST3[][] | E39-S63 | 2
(One each for Emitter and Receiver; common with Slit widths of 1 dia. And 0.5 dia.) |
Sensing distance 200 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
| E3T-ST1[][] | Sensing distance 100 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
||||
| E3T-ST2[][] | Sensing distance 30 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
||||
| 1 dia. | E3T-ST3[][] | Sensing distance 600 mm,
Minimum detectable object (reference value) 1-mm dia. |
|||
| E3T-ST1[][] | Sensing distance 300 mm,
Minimum detectable object (reference value) 1-mm dia. |
||||
| E3T-ST2[][] | Sensing distance 100 mm,
Minimum detectable object (reference value) 1-mm dia. |
||||
| Slit for Through-
beam Flat Sensors |
0.5 dia. | E3T-FT1[][] | E39-S64 | Sensing distance 50 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
|
| E3T-FT2[][] | Sensing distance 30 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
||||
| 1 dia. | E3T-FT1[][] | Sensing distance 100 mm,
Minimum detectable object (reference value) 1-mm dia. |
|||
| E3T-FT2[][] | Sensing distance 50 mm,
Minimum detectable object (reference value) 1-mm dia. |
||||
| Sensitivity Adjustment Unit
for Through-beam Side-view Sensors with Red Light |
E3T-ST3[] | E39-E10 | 1 | Sensing distance (reference value)
1,200 to 1,800 mm |
|
| E3T-ST1[] | Sensing distance (reference value)
300 to 800 mm |
||||
| Mounting Brackets for Side-
view Sensors *1 |
E3T-S[][][][] | E39-L116 | 1 | Nut plate provided | |
| E39-L117 | |||||
| E39-L118 | |||||
| Mounting Brackets for Flat
Sensors *1 |
E3T-F[][][][] | E39-L119 | --- | ||
| E39-L120 | |||||
| Screw Set for Side-view
Sensors *2 *3 |
E3T-S[][][][] | E39-L164 | 2 for each | Material: Iron (Same type as provided with the
Sensor.) Contents: Set screws (M2×14), Hexagonal nuts |
|
| Screw Set for Flat Sensors
*2 *3 |
E3T-F[][][][] | E39-L165 | Material: Iron (Same type as provided with the
Sensor.) Contents: Set screws (M2×8), Hexagonal nuts |
||
| SUS Screw Set for Flat
Sensors *2 |
E3T-F[][][][] | E39-L172 | 2 | Material: SUS304
Contents: Bolt with hexagonal hole (M2×6) |
|
| SUS Screw Set for Side-
view Sensors *2 |
E3T-S[][][][] | E39-L173 | 2 for each | Material: SUS304
Contents: Bolt with hexagonal hole (M2×12), Hexagonal nuts, Spring washers, Flat washers |
|
These accessories are not included with the Sensor. Order them separately if required.
| Name | Applicable
Sensor |
Model | Quantity | Remarks | |
|---|---|---|---|---|---|
| Slits for Through-
beam Side-view Sensors |
0.5 dia. | E3T-ST1[]M[] | E39-S76A | 2
(One each for Emitter and Receiver) |
Sensing distance 100 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
| E3T-ST2[]M[] | Sensing distance 30 mm,
Minimum detectable object (reference value) 0.5-mm dia. |
||||
| 1 dia. | E3T-ST1[]M[] | E39-S76B | Sensing distance 300 mm,
Minimum detectable object (reference value) 1-mm dia. |
||
| E3T-ST2[]M[] | Sensing distance 100 mm,
Minimum detectable object (reference value) 1-mm dia. |
||||
| Mounting Bracket for Side-
view Sensors *1 |
E3T-S[][][]M[] | E39-L166 | 1 | Nut plate provided | |
| Mounting Bracket for Flat
Sensors |
E3T-FD[][]M | E39-L167 | --- | ||
| Back-mounting Spacer for
Flat Sensors |
E39-L168 | Use this Spacer when mounting a Flat Sensor
(E3T-FD[][]M) from the back. |
|||
| SUS Screw Set for Flat
Sensors *2 |
E3T-FD[][]M | E39-L170 | 2 | Material: SUS304
Contents: Bolt with hexagonal hole (M3×6) |
|
| SUS Screw Set for Side-
view Sensors *2 *3 |
E3T-S[][][]M[] | E39-L171 | 2 for each | Material: SUS304
Contents: Bolt with hexagonal hole (M3×15), Hexagonal nuts, Spring washers, Flat washers |
|
| Name | Applicable
Sensor |
Model | Quantity | Remarks |
|---|---|---|---|---|
| SUS Nut Set for Through-
beam Sensors * |
E3T-CT[][]
E3T-CT[][]S |
E39-M5 | 4 (Hexagonal nuts),
2 (Toothed washers) |
Material: SUS303
(Same type as provided with the Sensor.) |
| SUS Nut Set for Diffuse-
reflective Sensors |
E3T-CD[][] | E39-M6 | 2 (Hexagonal nuts),
1 (Toothed washers) |
|
| Adjustment Driver for
Diffuse-reflective Sensors |
E39-G17 | 1 | This Driver is used to turn the sensitivity
adjuster. Provided with E3T-CD[][] |
| Name | Applicable
Sensor |
Model | Quantity | Remarks |
|---|---|---|---|---|
| Small Reflectors
(for Retro-reflective Sensors) |
E3T-SR4[] | E39-R4 | 1 | Sensing distance 200 mm [30 mm] *1
Minimum detectable object 2-mm dia. Provided with the E3T-SR4[] |
| E3T-SR4[]-S | E39-R37-CA *2 | Sensing distance 100 mm [10 mm] *1
Minimum detectable object 2-mm dia. Provided with the E3T-SR4[]-S |
||
| Tape Reflectors
(for Retro-reflective Sensors) |
E3T-SR4[]-C | E39-RS1-CA *2 | Sensing distance 100 mm [10 mm] *1
Minimum detectable object 2-mm dia. Use Tape Reflectors in combination with the E3T-SR4[]-C, which does not come with a Reflector. |
|
| E39-RS2-CA *2 | ||||
| E39-RS3-CA *2 |
last update: July 6, 2017