Reliable detection regardless of color or material.
Black/white error of only 2% max. (E3S-CL1)
Distance-settable Photoelectric Sensor with Metal Case
about this Product Family
last update: September 24, 2012
Reliable detection regardless of color or material.
Black/white error of only 2% max. (E3S-CL1)
Long sensing distance of 500 mm (E3S-CL2).
Eliminates background influence.
(Differential travel of only 2% max. with E3S-CL1.)
Metal body with IP67 protection.
Oil resistance (E3S-CL2).
last update: September 24, 2012