Page top

F3W-D

Picking Sensor

F3W-D

Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts

Sensors

Sensing
method
Appearance Connection
method
(cable length)
Sensing
distance
Beams Sensing
width
(mm)
Output
type
External
indicator
Model
Gap Qty
Through-
beam
424_lu_1_1
Pre-wired (5 m) 3 m
(Infrared
LED)
25 m 5 100 NPN
open
collector
--- F3W-D052A *1
Possible F3W-D052AP *1
Pre-wired
connector (2 m)
--- F3W-D052B *1, 2
Possible F3W-D052BP *1, 2

*1. Models with PNP outputs are also available. To order PNP Models, replace A with C in the model number for a Pre-
       wired Model and B with D in the model number for a Pre-wired Connector Model (Example: F3W-D052C).
*2. The XS2F-D521-[]G0 is the applicable connector cable. The colors of the external sheathes of the conductors,
       however, are different. Refer to the XS2.

Accessories (Order Separately)

Mounting Brackets

Appearance Model Quantity Remarks
424_lu_2_1 F39-L10 two
per set
L-shaped Mounting Bracket
(mounting screws included)
424_lu_2_2 F39-L11 two
per set
Flat Mounting Bracket
(mounting screws included)

Protective Bracket

Appearance Model Qty
424_lu_3_1
F39-L12 One each for Emitter and Receiver
(mounting screws included)

Y-shaped Joint Plugs and Sockets (Cable with Connectors on Both Ends)

Appearance Overall length Model Qty
424_lu_4_1
2 m XS2R-D526-S001-2 1
5 m XS2R-D526-S001-5 1

Y-shaped Joint Plugs and Sockets without Cable

Appearance Model Qty Remarks
424_lu_5_1
XS2R-D526-S003 1 Connecting cable:
Cable with connectors on both ends: XS2W Series
Cable with connector on one end: XS2F Series 4-conductor models