Page top

E39-L93[] / L150 / L151 / L98

Sensor Adjuster, Cover Fittings

E39-L93[] / L150 / L151 / L98

Easy to Adjust for the Required Application with a Broad Range of Variations

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified.

E39-L98

E39-L93[] / L150 / L151 / L98 Dimensions 2

Material: Stainless steel (SUS304)

E39-L93FH

E39-L93[] / L150 / L151 / L98 Dimensions 3

E39-L93FV

E39-L93[] / L150 / L151 / L98 Dimensions 4

E39-L93H

E39-L93[] / L150 / L151 / L98 Dimensions 5

E39-L93V

E39-L93[] / L150 / L151 / L98 Dimensions 6

E39-L93XY

E39-L93[] / L150 / L151 / L98 Dimensions 7

Note: The E39-L93XY consists of only the one joint holder (A) and pipe (B), and the two hexagonal bolts and nuts. It
          cannot be mounted to the Sensor alone.

E3Z + E39-L93[]

E39-L93[] / L150 / L151 / L98 Dimensions 8

E39-R1 (Reflector) + E39-L93[]

E39-L93[] / L150 / L151 / L98 Dimensions 9

Note: E39-L96 required.

E39-R3 (Reflector) + E39-L93[]

E39-L93[] / L150 / L151 / L98 Dimensions 10

E39-L150
E39-L151

E39-L93[] / L150 / L151 / L98 Dimensions 11