Page top

E39-L93[] / L150 / L151 / L98

Sensor Adjuster, Cover Fittings

E39-L93[] / L150 / L151 / L98

Easy to Adjust for the Required Application with a Broad Range of Variations

Appearance Name Model Applicable models
E3Z E39-R1 E39-R3
Sensor
Adjuster *1
Horizontal mounting,
flexible type
E39-L93FH Yes Yes *2 Yes
Vertical mounting,
flexible type
E39-L93FV Yes Yes *2 Yes
Horizontal mounting,
fixed type
E39-L93H Yes Yes *2 Yes
Vertical mounting,
fixed type
E39-L93V Yes Yes *2 Yes
Shaft with XY joint E39-L93XY --- --- ---
Sensor Adjuster *1 E39-L150 Yes --- Yes
E39-L151 Yes --- Yes
Mounting Attachments for the
E39-L93[] and E39-R1
E39-L96 --- Yes ---
Cover Fitting for vertical type E39-L98 Yes --- ---

*1. The Sensor Adjuster does not include the Sensor. Order the Sensor separately according to the required application.
*2. The E39-L96 can be used for mounting.