Page top

EE-SPX-W

Slot-type Photomicrosensor with Cable

EE-SPX-W

Photomicrosensor with built-in amplifier and attached cable reduces external light interference.

Appearance Sensing
method
Sensing distance
(slot width)
Output
type
Output
configuration
Cable
length
Model
Through-beam
type
3.6 mm
(Infrared light)
NPN
output
Dark-ON 1 m EE-SPX302-W2A 1M
Light-ON EE-SPX402-W2A 1M
3.6 mm
(Infrared light)
Dark-ON EE-SPX304-W2A 1M
Light-ON EE-SPX404-W2A 1M
3.6 mm
(Infrared light)
Dark-ON EE-SPX306-W2A 1M
Light-ON EE-SPX406-W2A 1M
5 mm
(Infrared light)
Dark-ON EE-SPX305-W2A 1M *
Light-ON EE-SPX405-W2A 1M *

* These models (EE-SPX305/405-W2A only) are not conformed to CE standards.