Page top

E2FQ

Chemical-resistant Proximity Sensor

E2FQ

Inductive Proximity Sensor with Chemical-resistant Fluororesin Case

Sensors

Appearance Sensing distance Output configuration Operation mode Model
Shielded
M12 2 mm DC 2-wire NO E2FQ-X2D1 2M
DC 3-wire, NPN E2FQ-X2E1 2M
M18 5 mm DC 2-wire E2FQ-X5D1 2M
DC 3-wire, NPN E2FQ-X5E1 2M
AC 2-wire E2FQ-X5Y1 2M
M30 10 mm DC 2-wire E2FQ-X10D1 2M
DC 3-wire, NPN E2FQ-X10E1 2M
AC 2-wire E2FQ-X10Y1 2M