Incremental model
Slim Incremental 50-mm-dia. Rotary Encoder
about this Product Family
last update: September 24, 2012
Incremental model
External diameter of 50 mm.
Resolution of up to 2,000 ppr.
IP64 (improved oil-proof construction with sealed bearings)
Side or back connections are possible. Pre-wired Models with cable connected at an angle.
last update: September 24, 2012