Page top

F03-16PE / 16PT / 15 / 16PS

Sensing Band/Liquid Leakage Point Sensor

F03-16PE / 16PT / 15 / 16PS

A New Liquid Leakage Point Sensor Has Been Added to the K7L Series. Fluoroplastic Coating on the Bottom Electrode Ensures Chemical Resistance.

F03-16PE

Sensing Band

Name Model
Liquid Leakage Sensing Band 1 m F03-16PE 1M
2 m F03-16PE 2M
5 m F03-16PE 5M
10 m F03-16PE 10M
15 m F03-16PE 15M
20 m F03-16PE 20M
25 m F03-16PE 25M
30 m F03-16PE 30M
40 m F03-16PE 40M
50 m F03-16PE 50M
100 m F03-16PE 100M
Sensing Band Stickers (adhesive tape) F03-26PES *
Sensing Band Stickers (screw) F03-26PEN *

Note: 1. Specify the cable length for F03-16PE from the list above.
   2. The cables can be cut.
* 30 Stickers per set

F03-16PT

Sensing Band

Name Model
Fluoroplastic Sensing Band 1 m F03-16PT 1M
2 m F03-16PT 2M
5 m F03-16PT 5M
10 m F03-16PT 10M
15 m F03-16PT 15M
20 m F03-16PT 20M
Fluoroplastic Sensing Band Stickers F03-26PTN *

Note: 1. Specify the cable length for F03-16PT from the list above.
   2. The cables can be cut.
* 10 Stickers per set

F03-15

Sensing Band

Name Model
Liquid Leakage Sensing Band 1 m F03-15 1M
2 m F03-15 2M
5 m F03-15 5M
10 m F03-15 10M
15 m F03-15 15M
20 m F03-15 20M
25 m F03-15 25M
30 m F03-15 30M
40 m F03-15 40M
50 m F03-15 50M
100 m F03-15 100M
Sensing Band stickers F03-25 *

Note: 1. Specify the cable length for F03-15 from the list above.
   2. The cables can be cut.
* 30 Stickers per bag

F03-16PS

Liquid Leakage Point Sensor

Sensors

Product name Main material Cable material Electrode material Model
Liquid Leakage Point
Sensor
Polyethylene Outer sheath: PVC
Inner sheath: Fluoroplastic
SUS304 F03-16PS
SUS304 and fluoroplastic
coating
F03-16PS-F *1
Mounting Brackets *2 --- --- F03-26PS
Terminal Block *3 Nylon 6.6 --- --- F03-20

*1. The electrode is fluoroplastic-coated.
*2. Use a commercially available bonding agent for PVC. One bag contains 10 Brackets.
*3. One bag contains 10 Blocks.