Multi-range DC voltage/current input.
Process Meter
about this Product Family
last update: September 24, 2012
Multi-range DC voltage/current input.
Front-panel key operation for easy setting.
Average processing function suppresses flicker.
Scaling, front-panel forced-zero, zero-limit functions.
Easy confirmation of max/min display.
Short 80-mm depth (measured from edge of face plate).
Finger protective cover (standard equipment) guards against electric shock.
Water- and dust-proof NEMA4X (IP66 equivalent) front panel.
Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL.
CE marking.
last update: September 24, 2012