Page top

XS3

Round Water-resistant Connectors (M8/S8)

XS3

Small Round Water-resistive Connectors

about this Product Family

(Unit: mm)

XS3W Connectors with Cables, Connectors on Both Cable Ends (Socket/Plug)

M8 Screw-on Connectors with Robot Cable

Straight (Socket)/Straight (Plug)
XS3W-M321-3[][]-R (3 poles)

XS3 Dimensions 3

XS3W-M421-4[][]-R (4 poles)

XS3 Dimensions 4

Straight (Socket)/Right-angle (Plug)
XS3W-M423-4[][]-R (4 poles)

XS3 Dimensions 5

Right-angle (Socket)/Right-angle (Plug)
XS3W-M422-4[][]-R (4 poles)

XS3 Dimensions 6

Right-angle (Socket)/Straight (Plug)
XS3W-M424-4[][]-R (4 poles)

XS3 Dimensions 7

M8 Screw-on Connectors with Oil-resistant Polyurethane Robot Cable

Straight (Socket)/Straight (Pug)
XS3W-M421-4[][]-PR (4 poles)

XS3 Dimensions 9

Straight (Socket)/Right-angle (Plug)
XS3W-M423-4[][]-PR (4 poles)

XS3 Dimensions 10

Right-angle (Socket)/Right-angle (Plug)
XS3W-M422-4[][]-PR (4-poles)

XS3 Dimensions 11

Right-angle (Socket)/Straight (Plug)
XS3W-M424-4[][]-PR (4-poles)

XS3 Dimensions 12

S8 Snap-in Connectors with Robot Cable

Straight (Socket)/Straight (Plug)
XS3W-S421-4[][]-R (4 poles)

XS3 Dimensions 14

Right-angle (Socket)/Right-angle (Plug)
XS3W-S422-4[][]-R (4 poles)

XS3 Dimensions 15

Straight (Socket)/Right-angle (Plug)
XS3W-S423-4[][]-R (4 poles)

XS3 Dimensions 16

Right-angle (Socket)/Straight (Plug)
XS3W-S424-4[][]-R (4 poles)

XS3 Dimensions 17

XS3W Connectors with Cables, Connectors on Both Cable Ends (M8 Socket/M12 Plug or M8 Plug/M12 Socket)

M8 Screw-on Connectors, Straight (Socket)/M12 Smartclick Connectors, Straight (Plug)

XS3W-M32C-3C2-A (3 poles)
XS3W-M42C-4C2-A (4 poles)

XS3 Dimensions 20

M12 Smartclick Connectors, Straight (Socket)/M8 screw-on Connectors, Straight (Plug)

XS3W-M32D-3C2-A (3 poles)
XS3W-M42D-4C2-A (4 poles)

XS3 Dimensions 22

Note: For 3-core, M12 connectors, pin 2 is not connected internally.

XS3F Connectors with Cables, Sockets on One Cable End

M8 Screw-on Connectors (3 poles)

Straight
XS3F-M321-3[][]-A Standard cable
XS3F-M321-3[][]-R Robot cable

XS3 Dimensions 26

Right-angle
XS3F-M322-3[][]-A Standard cable
XS3F-M322-3[][]-R Robot cable

XS3 Dimensions 27

M8 Screw-on Connectors (4 poles)

Straight
XS3F-M421-4[][]-A Standard cable
XS3F-M421-4[][]-R Robot cable

XS3 Dimensions 29

Right-angle
XS3F-M422-4[][]-A Standard cable
XS3F-M422-4[][]-R Robot cable

XS3 Dimensions 30

M8 SUS316L Lock (4 poles)

Straight
XS3F-E421-402-A Standard cable
XS3F-E421-405-A Standard cable

XS3 Dimensions 32

Right-angle
XS3F-E422-402-A Standard cable
XS3F-E422-405-A Standard cable

XS3 Dimensions 33

M8 Screw-on Connectors (4 poles)

Straight
Oil-resistant polyurethane robot cable
XS3F-M421-4[][]-PR
PUR cable
XS3F-M421-4[][]-L

XS3 Dimensions 35

Right-angle
Oil-resistant polyurethane robot cable
XS3F-M422-4[][]-PR
PUR cable
XS3F-M422-4[][]-L

XS3 Dimensions 36

M8 Screw-on Connectors (5 poles)

Straight
XS3F-M521-5[][]-A Standard cable

XS3 Dimensions 38

Right-angle
XS3F-M522-5[][]-A Standard cable

XS3 Dimensions 39

S8 Snap-in Connectors (4 poles)

Straight
XS3F-S421-4[][]-R Robot cable

XS3 Dimensions 41

Right-angle
XS3F-S422-4[][]-R Robot cable

XS3 Dimensions 42

XS3H Plugs on One Cable End

M8 Screw-on Connectors (3 poles)

Straight
XS3H-M321-3[][]-R Robot Cable

XS3 Dimensions 45

M8 Screw-on Connectors (4 poles)

Straight
XS3H-M421-4[][]-R Robot Cable

XS3 Dimensions 47

Right-angle
XS3H-M422-4[][]-R Robot Cable

XS3 Dimensions 48

M8 Screw-on Connectors (4 poles)

Straight
XS3H-M421-4[][]-PR Oil-resistant Polyurethane Robot Cable

XS3 Dimensions 50

Right-angle
XS3H-M422-4[][]-PR Oil-resistant Polyurethane Robot Cable

XS3 Dimensions 51

S8 Snap-in Connectors (4 poles)

Straight
XS3H-S421-4[][]-R Robot Cable

XS3 Dimensions 53

Right-angle
XS3H-S422-4[][]-R Robot Cable

XS3 Dimensions 54

XS3P Panel-mounting Sockets for Terminal Boxes

M8 Screw-on Connectors

XS3P-M421-1 (DIP Pins)
Front lock or rear lock

XS3 Dimensions 57

XS3P-M421-2 (Solder Cup Pins)
Front lock or rear lock

XS3 Dimensions 58

XS3P-M422-2 (Solder Cup Pins),
Rear Lock Slim Models

XS3 Dimensions 59

S8 Snap-in Connectors

XS3P-S421-1 (DIP Pins)
Front lock or rear lock

XS3 Dimensions 61

XS3P-S421-2 (Solder Cup Pins)
Front lock or rear lock

XS3 Dimensions 62

Mounting Dimensions for XS3P Screw-on Models and Snap-in Models

Panel Cutout

XS3P-[]421-[]

XS3 Dimensions 65

Note: The panel thickness is 1 to 3 mm.

XS3P-M422-2

XS3 Dimensions 66

PCB-mounting Dimensions

XS3 Dimensions 67

Note: The panel thickness is 2.4 mm maximum.

XS3M Sensor-Embedded Plugs

Embedded Plug with Screw Threads

DIP Pins
XS3M-K421-1

XS3 Dimensions 70

Solder Cup Pins
XS3M-K421-2

XS3 Dimensions 71

XS3M Panel-mounting Plugs

Front lock (5 pins)

DIP Pins 4.5 mm (for Either Round Holes or Solder Cups), Without Shield Pin
XS3M-M524-10

XS3 Dimensions 74

* The O-ring on the panel side maintains a waterproof structure (IP67) between the panel and Connector.

DIP Pins 4.5 mm (for Either Round Holes or Solder Cups), With Shield Pin
XS3M-M524-11

XS3 Dimensions 76

* The O-ring on the panel side maintains a waterproof structure (IP67) between the panel and Connector.

XS3R Y-Joint Plug/Socket Connectors

M8 Screw-on Connectors

Connectors on Both Cable Ends (Y-Joint Plug/Socket)
XS3R-M426-1[][]1-A With cable

XS3 Dimensions 80

Connector on One Cable End (Y-Joint Plug/Socket)
XS3R-M426-1[][]0-A With cable
XS3R-M426-1[][]0-R Robot cable

XS3 Dimensions 81

Connector on One Cable End (Y-Joint Plug/Socket)
XS3R-M426-4[][]0-PR Oil-resistant polyurethane robot cable

XS3 Dimensions 82

Connector on Both Ends (Y-Joint Plug/Socket) without Cable
XS3R-M426-[]

XS3 Dimensions 83