Page top

G70A

I/O Terminal Socket

G70A

16-point I/O Terminal Socket accepts Various Devices such as G2R Relays, Solid State Relays, and Timers for More System Flexibility.

Ratings/Characteristics

Item G70A-ZOC16-3 G70A-ZOC16-4 G70A-ZIM16-5
Contact resistance 10 mΩ (excluding the resistance of the relay to be used)
Permissible current 10 A 100 mA
Max. operating voltage 380 VAC, 125 VDC 30 VDC
Dielectric strength 4,000 VAC, 50/60 Hz for 1 min between connector
and output terminals
2,000 VAC, 50/60 Hz for 1 min between output
terminals
250 VAC, 50/60 Hz for 1 min between connectors
4,000 VAC, 50/60 Hz for 1 min between
connector and input terminals
2,000 VAC, 50/60 Hz for 1 min between
coil terminals
250 VAC, 50/60 Hz for 1 min between
connectors
Insulation resistance Between connector and I/O terminals: 1,000 MΩ (at 500 V)
Other: 100 MΩ (at 500 V)
Vibration resistance Malfunction: 10 to 61.2 to 10 Hz, 0.1-mm single amplitude (0.2-mm double amplitude); 61.2 to
150 to 61.2 Hz, 14.7 m/s2
Shock resistance Malfunction: 200 m/s2
Noise immunity Noise level: 2.0 kV; pulse width: 100 ns to 1 μs
Ambient temperature Operating: 0 to 55°C (with no condensation or icing)
Ambient humidity Operating: 35% to 85%
Coil surge absorption
element
Diode: 1 A, 400 V Varistor *
Protection diode for
inverse connection
Diode (2 A, withstand inverse voltage: 40 V)
Tensile strength No damage when a tensile force of 49 N is applied for 1 second in any direction
I/O terminal
tightening torque
Tightening strength: 0.59 N·m;
Tensile strength 49 N for 1 min.
Weight Approx. 400 g

* Use a DC relay with a built-in diode because a DC relay without a built-in diode does not absorb any coil surge.

Approved Standards

The rated values for safety standard certification are not the same as individually defined performance values. Always check the specifications before use.

UL standard certification (File No. E95399)

Model Ratings Standard number Category Listed/Recognized Contact ratings
G70A-ZOC16-3
G70A-ZOC16-4
--- UL508 NRAQ2 Recognized 10 A 250 VAC

CSA certified (File No. LR35535)

Model Ratings Standard number Class number Contact ratings
G70A-ZOC16-3
G70A-ZOC16-4
--- CSA C22.2
No.14
3211 04 10 A 250 VAC
10 A 30 VDC

VDE Standards

Model Standard number Certification No.
G70A-ZOC16-3
G70A-ZOC16-4
VDE0160 124796

Relay (G2R-1-S, G2R-1-SN, G2R-1-S (S), G2R-1-SN (S))

Coil Ratings

Rated voltage 24 VDC
Rated current 21.8 mA
Coil resistance 1,100 Ω
Coil inductance Armature OFF 4.27
(H) (ref. value) Armature ON 8.55
Must operate voltage 70% min. of rated voltage
Must release voltage 15% min. of rated voltage
Max. voltage 110% of rated voltage
Power consumption Approx. 0.53 W

Contact Ratings

Number of poles 1 pole
Load Resistive load (cosφ = 1) Inductive load (cosφ = 0.4; L/R = 7 ms)
Rated load 10 A at 250 VAC; 10 A at 30 VDC 7.5 A at 250 VAC; 5 A at 30 VDC
Rated carry current 10 A
Max. operating voltage 380 VAC, 125 VDC
Max. operating current 10 A
Max. switching capacity 2,500 VA, 300 W 1,875 VA, 150 W
Min. permissible load 100 mA at 5 VDC

Relay (G2R-1A3-SN (SND), G2R-13-SN (SND))

Coil Ratings

Rated voltage 230 VAC 12 VDC 24 VDC
Rated current 50 Hz 3.7 mA 43.6 mA 21.8 mA
60 Hz 3.1 mA
Coil resistance 30,000 Ω 275 Ω 1,100 Ω
Must operate voltage 80% max. of rated voltage 70% max. of rated voltage
Must release voltage 30% min. of rated voltage 15% min. of rated voltage
Max. voltage 110% of rated voltage
Power consumption Approx. 0.7 W (60 Hz) Approx. 0.53 W

Note: 1. The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of +15%/–20%
             (AC rated current) or ±10% (DC coil resistance).
         2. LEDs are used for the built-in operation indicator. For models equipped with these indications, the VAC rated
             current must be increased by approximately 1 mA; the VDC rated current, by approximately 4 mA.
         3. Operating characteristics are measured at a coil temperature of 23°C.

Contact Ratings

Refer to Ratings/Characteristics of G70A-ZIM16-5.

Solid State Relay (G3R-I/O)

Ratings

Input Module

Input

Model Rated voltage Operating voltage Input current Must operate
voltage
Must release
voltage
G3R-IAZR1SN 100 to 240 VAC 60 to 264 VAC 15 mA max. 60 VAC max. 20 VAC min.
G3R-IDZR1SN 5 VDC 4 to 6 VDC 8 mA max. 4 VDC max. 1 VDC min.
12 to 24 VDC 6.6 to 32 VDC 6.6 VDC max. 3.6 VDC min.
G3R-IDZR1SN-1 5 VDC 4 to 6 VDC 4 VDC max. 1 VDC min.
12 to 24 VDC 6.6 to 32 VDC 6.6 VDC max. 3.6 VDC min.

Output

Model Load voltage Load current
G3R-IAZR1SN 4 to 32 VDC 0.1 to 100 mA
G3R-IDZR1SN
G3R-IDZR1SN-1

Output Module

Input

Model Rated voltage Operating voltage Input current Must operate
voltage
Must release
voltage
G3R-OA202SZN 5 to 24 VDC 4 to 32 VDC 15 mA max.
(at 25°C)
4 VDC max. 1 VDC min.
G3R-OA202SLN
G3R-ODX02SN 8 mA max.
G3R-OD201SN

Output

Model Load voltage Load current *1, *2 Inrush current
G3R-OA202SZN 75 to 264 VAC 0.05 to 2 A 30 A (60 Hz, 1 cycle)
G3R-OA202SLN
G3R-ODX02SN 4 to 60 VDC 0.01 to 2 A 8 A (10 ms)
G3R-OD201SN 40 to 200 VDC 0.01 to 1.5 A 8 A (10 ms)

*1. Depends on the ambient temperature. Refer to the Engineering Data (Reference Value) Load Current vs. Ambient
      Temperature Rating on Data Sheet for details.
*2. The minimum current value is measured at 10°C min.

Characteristics

Input Module

Item G3R-IAZR1SN G3R-IDZR1SN G3R-IDZR1SN-1
Operate time 20 ms max. 0.1 ms max. 15 ms max.
Release time 20 ms max. 0.1 ms max. 15 ms max.
Response frequency 10 Hz 1 kHz 10 Hz
Output ON voltage drop 1.6 V max.
Leakage current 5 μA max.
Insulation resistance 100 MΩ min. between input and output
Dielectric strength 4,000 VAC, 50/60 Hz for 1 min between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000 m/s2
Ambient temperature Operating: -30 to 80°C (with no icing)
Storage: -30 to 100°C (with no icing)
Ambient humidity Operating: 45% to 85%
Weight Approx. 18 g

Output Module

Item G3R-OA202SZN G3R-OA202SLN G3R-ODX02SN G3R-OD201SN
Operate time 1/2 of load power source
cycle + 1 ms max.
1 ms max.
Release time 1/2 of load power source cycle + 1 ms max. 2 ms max.
Response frequency 20 Hz 100 Hz
Output ON voltage drop 1.6 V max. 2.5 V max.
Leakage current 1.5 mA max. 1 mA max.
Insulation resistance 100 MΩ min. between input and output
Dielectric strength 4,000 VAC, 50/60 Hz for 1 min between input and output
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000 m/s2
Ambient temperature Operating: -30 to 80°C (with no icing)
Storage: -30 to 100°C (with no icing)
Ambient humidity Operating: 45% to 85%
Weight Approx. 18 g

Solid State Relay (G3RZ)

Ratings

Model Input Output
Rated
voltage
Operating
voltage
Impedance Voltage level Rated
load
voltage
Load
voltage
range
Load
current
*
Surge
withstand
current
Must-
operate
voltage
Must-
release
voltage
G3RZ-
201SLN
5 VDC 4 to 6 VDC 400 Ω ±20% 4 VDC max. 1 VDC
min.
5 to 240
VAC
5 to 100
VDC
3 to 264
VAC
3 to 125
VDC
100 μA
to 1.0 A
10 A
(10 ms)
12 VDC 9.6 to 14.4
VDC
1.1 kΩ ±20% 9.6 VDC max.
24 VDC 19.2 to 28.8
VDC
2.2 kΩ ±20% 19.2 VDC max.

* Depends on the ambient temperature. Refer to the reference data Load Current vs. Ambient Temperature Rating on Data
  Sheet for details.

Characteristics

Operation time 6 ms max.
Release time 10 ms max.
Output ON resistance 2.4 Ω max.
OFF leakage current 10 μA max. (at 125 VDC)
100 μA max. (at 200 VAC)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength 2,500 VAC at 50/60 Hz for 1 min. between inputs and outputs
Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance 1,000 m/s2
Storage temperature -30 to 100°C (with no icing or condensation)
Ambient operating temperature -30 to 85°C (with no icing or condensation)
Ambient operating humidity 45% to 85%
Weight Approx. 20 g

Solid-State Timer (H3RN)

For H3RN specifications, refer to the H3RN Datasheet.