Page top

G70D-SOC08

Relay Terminal

G70D-SOC08

Space-saving and Labor-saving 8-point Output Block

Relay Terminal

Classification Points Internal I/O common Rated voltage Model
Relay outputs 8 points (SPST-NO × 8) NPN (+common) 24 V DC G70D-SOC08

Note: This is all non-standard model and require a special order. Contact your OMRON representative for details on
         availability.

Accessories (Order Separately)

Short Bar

Applicable Output Relay Terminals Model
G70D-SOC08
G70R-SOC08
G6B-4-SB

Cables for I/O Relay Terminals XW2Z-R

• Cable with Loose Wire and Crimp Terminals: XW2Z-RY[]C
• Cable with Loose Wires: XW2Z-RA[]C
• Cable with connectors
  • Fujitsu/Otax connectors (1:1): XW2Z-R[]C
  • Fujitsu/Otax connectors (1:2):
     XW2Z-RI[]C-[]
     XW2Z-RO[]C-[]
  • Fujitsu/Otax connectors (1:3): XW2Z-R[]C-[]-[]
  • MIL connectors (1:1):
     XW2Z-RI[]C
     XW2Z-RO[]C
  • MIL connectors (1:2):
     XW2Z-RI[]-[]-D[]
     XW2Z-RM[]-[]-D[]
     XW2Z-RO[]-[]-D1
Check the internal circuit before use and confirm the pins to be used.
Refer to the XW2Z-R Datasheet (Cat. No. G126) for details.

Replacement Relay

Applicable Output Relay Terminal Rated voltage Model
G70D-SOC08 24 V DC G6D-1A-ASI DC24

Accessories for DIN Track Mounting

Refer to your OMRON website for details on the PFP-[].