Page top

G3NA

Solid State Relays

G3NA

The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.

(Unit: mm)

Relays

Note: All units are in millimeters unless otherwise indicated.

G3NA-205B-UTU, G3NA-210B-UTU, G3NA-220B-UTU, G3NA-225B-UTU

G3NA Dimensions 2

G3NA-410B-UTU, G3NA-420B-UTU, G3NA-425B-UTU-2

G3NA Dimensions 3

G3NA-240B-UTU, G3NA-250B-UTU, G3NA-440B-UTU-2, G3NA-450B-UTU-2
G3NA-275B-UTU-2, G3NA-475B-UTU-2, G3NA-290B-UTU-2, G3NA-490B-UTU-2

G3NA Dimensions 4

G3NA-D210B-UTU

G3NA Dimensions 5

Options (Order Separately)

One-touch Mounting Plate

The One-touch Mounting Plate is used to mount the GN3A to a DIN Track.

R99-12 FOR G3NA (for the G3NA and G3NE)

G3NA Dimensions 8

Mounting Bracket

(Be scheduled to close the order at the end of March 2020.)

R99-11 (for the G3NA-240B-UTU, G3NA-250B-UTU, G3NA-440B-UTU-2, G3NA-450B-UTU-2)

Use Mounting Bracket R99-11 so that the G3NA-240B/-250B/-450B-UTU can be mounted with the same pitch as that of the G3N-240B.

G3NA Dimensions 10

Heat Sinks

Y92B-N50 Heat Sink (for the G3NA-205B-UTU, G3NA-210B-UTU, G3NA-410B-UTU, G3NA-D210B-UTU, G3NE-210T(L)-US)

For surface mounting, a 30% derating of the load current is required (from the Load Current vs. Ambient Temperature graphs).
The orientation indicated by the external dimensions is not the correct mounting orientation. When opening mounting holes, refer to the mounting hole dimensions.

G3NA Dimensions 12

Y92B-N100 Heat Sink (for the G3NA-220B-UTU, G3NA-420B-UTU, G3NE-220T(L)-US)

The orientation indicated by the external dimensions is not the correct mounting orientation. When opening mounting holes, refer to the mounting hole dimensions.
For surface mounting, a 30% derating of the load current is required (from the Load Current vs. Ambient Temperature graphs).

G3NA Dimensions 13

Y92B-N150 Heat Sink (for the G3NA-225B-UTU, G3NA-240B-UTU, G3NA-425B-UTU-2, G3NA-440B-UTU-2)

The orientation indicated by the external dimensions is not the correct mounting orientation. When opening mounting holes, refer to the mounting hole dimensions.
For surface mounting, a 30% derating of the load current is required (from the Load Current vs. Ambient Temperature graphs).

G3NA Dimensions 14

Y92B-P250NF Heat Sink (for the G3NA-275B-UTU-2, G3NA-475B-UTU-2, G3NA-290B-UTU-2, G3NA-490B-UTU-2)

For mounting method, refer to "Precautions for Correct Use".

G3NA Dimensions 15

Y92B-P250 (for the G3NA-250B-UTU, G3NA-450B-UTU-2)

G3NA Dimensions 16

Y92B-A100 Screw Mounting Heat Sink
(for the G3NA-205B-UTU, G3NA-210B-UTU, G3NA-220B-UTU, G3NA-410B-UTU, G3NA-420B-UTU, G3NA-D210B)

G3NA Dimensions 17

Y92B-A150N Screw Mounting Heat Sink
(for the G3NA-225B-UTU, G3NA-240B-UTU, G3NA-425B-UTU, G3NA-440B-UTU-2)

G3NA Dimensions 18

Y92B-A250 Heat Sink
(for the G3NA-440B-UTU-2)

G3NA Dimensions 19

Mounting Holes
Y92B-A100
Y92B-A150N
Y92B-A250

G3NA Dimensions 20

The orientation indicated by the external dimensions is not the correct mounting orientation. When opening mounting holes, refer to the mounting hole dimensions.
For surface mounting, a 30% derating of the load current is required (from the Load Current vs. Ambient Temperature graphs).