Isolation | Zero cross
function |
Indicator | Applicable output load
(See note 1.) |
Rated input
voltage |
Model |
---|---|---|---|---|---|
Phototriac | Yes | Yes | 5 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-205B-UTU DC5-24 |
Photocoupler | 100 to 240 VAC | G3NA-205B-UTU AC100-240 | |||
Phototriac | 10 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-210B-UTU DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-210B-UTU AC100-240 | |||
Phototriac | 20 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-220B-UTU DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-220B-UTU AC100-240 | |||
Phototriac | 25 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-225B-UTU DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-225B-UTU AC100-240 | |||
Phototriac | 40 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-240B-UTU DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-240B-UTU AC100-240 | |||
Phototriac | 50 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-250B-UTU DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-250B-UTU AC100-240 | |||
Phototriac | 75 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-275B-UTU-2 DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-275B-UTU-2 AC100-240 | |||
Phototriac | 90 A at 24 to 240 VAC
(See note 2.) |
5 to 24 VDC | G3NA-290B-UTU-2 DC5-24 | ||
Photocoupler | 100 to 240 VAC | G3NA-290B-UTU-2 AC100-240 | |||
10 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-410B-UTU DC5-24 | |||
100 to 240 VAC | G3NA-410B-UTU AC100-240 | ||||
20 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-420B-UTU DC5-24 | |||
100 to 240 VAC | G3NA-420B-UTU AC100-240 | ||||
25 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-425B-UTU-2 DC5-24 | |||
100 to 240 VAC | G3NA-425B-UTU-2 AC100-240 | ||||
40 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-440B-UTU-2 DC5-24 | |||
100 to 240 VAC | G3NA-440B-UTU-2 AC100-240 | ||||
50 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-450B-UTU-2 DC5-24 | |||
100 to 240 VAC | G3NA-450B-UTU-2 AC100-240 | ||||
75 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-475B-UTU-2 DC5-24 | |||
100 to 240 VAC | G3NA-475B-UTU-2 AC100-240 | ||||
90 A at 200 to 480 VAC | 5 to 24 VDC | G3NA-490B-UTU-2 DC5-24 | |||
100 to 240 VAC | G3NA-490B-UTU-2 AC100-240 | ||||
--- | 10 A at 5 to 200 VDC | 5 to 24 VDC | G3NA-D210B-UTU DC5-24 | ||
100 to 240 VAC | G3NA-D210B-UTU AC100-240 |