Page top

G3F / G3FD

Solid State Relays G3[]-VD

G3F / G3FD

International Standards for G3F Series, Same Profile as MY Power Relays

Isolation Zero cross
function
Indicator Rated output load Rated input voltage Model
Photocoupler Yes Yes 3 A at 100 to 240 VAC
(See note 1.)
5 to 24 VDC G3F-203SN-VD
2 A at 100 to 240 VAC
(See note 1.)
100/110 VAC G3F-202SN-VD
200/220 VAC
Phototriac
coupler
No 3 A at 100 to 240 VAC
(See note 1.)
5 VDC G3F-203SLN-VD
12 VDC
24 VDC
Photocoupler - 3 A at 4 to 48 VDC
(See note 2.)
5 to 24 VDC G3FD-X03SN-VD
2 A at 5 to 110 VDC 100/110 VAC G3FD-102SN-VD
200/220 VAC
5 to 24 VDC
Photocoupler Yes No 3 A at 100 to 240 VAC
(See note 1.)
4 to 24 VDC G3F-203S-VD
Phototriac
coupler
No 5 VDC G3F-203SL-VD
12 VDC
24 VDC
Photocoupler - 3 A at 4 to 48 VDC
(See note 2.)
4 to 24 VDC G3FD-X03S-VD
2 A at 5 to 110 VDC G3FD-102S-VD

Note: 1. Product is labelled "240 VAC".
           2. Product is labelled "48 VDC".
           3. When ordering, specify the rated input voltage.

Accessories (Order Separately)

Connection Sockets

Classification Terminal type Appearance Model
Front-mounting Screw terminals
(Terminal cover structure) *
995_lu_2_1 PYFZ-08
Screw terminals
(finger protection structure)
995_lu_2_2 PYFZ-08-E
Screw terminals 995_lu_2_3 PYF08A
Screw terminals
(finger protection structure)
995_lu_2_4 PYF08A-E
Screw terminals
(finger protection structure)
995_lu_2_5 PYF08A-N
Push-In Plus terminal blocks
(Socket combination)
995_lu_2_6 PYF-08-PU
Back-mounting Relays with PCB Terminals 995_lu_2_7 PY08-02

* Terminal cover type is PYCZ-C08. (Order Separately) For details, refer to the "Terminal Covers".
Refer to Common Socket and DIN Track Products for details on Connection Sockets and DIN Track products (sold separately) of your OMRON website.
Refer to PYF[][]-PU/P2RF-[][]-PU for details on A Push-In Plus Terminal Block Socket of your OMRON website.

Hold-down Clips

Applicable Socket Hold-down Clips
Classification Terminal type Model Model
For front-mounting Screw terminals PYFZ-08 PYC-A1 *
Screw terminals (finger protection structure) PYFZ-08-E
Screw terminals PYF08A
Screw terminals (finger protection structure) PYF08A-E and PYF08A-N
For back-mounting Relays with PCB Terminals PY08-02 PYC-P

* PYC-A1 is provided with two clips.

Terminal Covers

Applicable Socket Terminal Covers
Model Appearance Model
PYFZ-08 995_lu_5_1 PYCZ-C08
(2 pcs/set)

Note: These covers cannot be used for PYF08A.
    Use these covers in a combination with PYFZ-08.

DIN Track Mounting Parts

Classification/division Type Appearance Model
For front-mounting DIN Tracks Shallow type, total length: 1 m 995_lu_4_1 PFP-100N
Shallow type, total length: 0.5 m PFP-50N
Deep type, total length: 1 m 995_lu_4_2 PFP-100N2
End Plate 995_lu_4_3 PFP-M
Spacer 995_lu_4_4 PFP-S