Page top

G3F / G3FD

Solid State Relays G3[]-VD

G3F / G3FD

International Standards for G3F Series, Same Profile as MY Power Relays

Ratings (at an Ambient Temperature of 25°C)

Input

Model Rated voltage Operating voltage Impedance Voltage level
Must operate
voltage
Must release
voltage
G3F-203SN-VD 5 to 24 VDC 4 to 28 VDC 15 mA max.
(See note.)
4 VDC max. 1 VDC min.
G3F-202SN-VD 100/110 VAC 75 to 125 VAC 41 kΩ±20% 75 VAC max. 20 VAC min.
200/220 VAC 150 to 250 VAC 72 kΩ±20% 150 VAC max. 40 VAC min.
G3F-203SLN-VD 5 VDC 4 to 6 VDC 390 Ω±20% 4 VDC max. 1 VDC min.
12 VDC 9.6 to 14.4 VDC 900 Ω±20% 9.6 VDC max.
24 VDC 19.2 to 28.8 VDC 2 kΩ±20% 19.2 VDC max.
G3FD-X03SN-VD 5 to 24 VDC 4 to 28 VDC 1.5 kΩ+20%/-10% 4 VDC max.
G3FD-102SN-VD 5 to 24 VDC 4 to 28 VDC 1.5 kΩ+20%/-10% 4 VDC max.
100/110 VAC 75 to 125 VAC 41 kΩ±20% 75 VAC max. 20 VAC min.
200/220 VAC 150 to 250 VAC 72 kΩ±20% 150 VAC max. 40 VAC min.
G3F-203S-VD 4 to 24 VDC 3 to 28 VDC 15 mA max.
(See note.)
3 VDC max. 1 VDC min.
G3F-203SL-VD 5 VDC 4 to 6 VDC 390 Ω±20% 4 VDC max.
12 VDC 9.6 to 14.4 VDC 900 Ω±20% 9.6 VDC max.
24 VDC 19.2 to 28.8 VDC 2 kΩ±20% 19.2 VDC max.
G3FD-X03S-VD 4 to 24 VDC 3 to 28 VDC 1.5 kΩ+20%/-10% 3 VDC max.
G3FD-102S-VD

Note: 1. The input impedance is given for the maximum operating range. For details, refer to the Technical Guide for Solid
              State Relays.
          2. Constant-current input circuit.

Output

Model Rated load
voltage
Applicable load
Load voltage
range
Load current Inrush
current
G3F-203SN-VD
G3F-203SLN-VD
G3F-203S-VD
G3F-203SL-VD
100 to 240 VAC 75 to 264 VAC 0.1 to 3 A at 40 ° C 45 A
(60 Hz, 1 cycle)
G3F-203SN-VD 100 to 240 VAC 75 to 264 VAC 0.1 to 2 A at 40 ° C 45 A
(60 Hz, 1 cycle)
G3FD-X03SN-VD
G3FD-X03S-VD
4 to 48 VDC 3 to 52.8 VDC 0.1 to 3 A at 40 ° C 18 A (10 ms)
G3FD-102SN-VD
G3FD-102S-VD
5 to 110 VDC 3 to 125 VDC 0.1 to 2 A at 40 ° C 10 A (10 ms)

Characteristics

Item G3F-203SN-VD
G3F-202SN-VD
G3F-203S-VD
G3F-203SLN-VD
G3F-203SL-VD
G3FD-X03SN-VD
G3FD-X03S-VD
G3FD-102SN-VD G3FD-102S-VD
Operate time 1/2 of load power
source cycle + 1
ms max. (DC input)
3/2 of load power
source cycle + 1
ms max. (AC input)
1 ms max. 0.5 ms max. 0.5 ms max.
(DC input)
20 ms max.
(AC input)
0.5 ms max.
Release time 1/2 of load power
source cycle + 1
ms max. (DC input)
3/2 of load power
source cycle + 1
ms max. (AC input)
1/2 of load power
source cycle + 1
ms max.
2 ms max. 2.5 ms max.
(DC input)
20 ms max.
(AC input)
2.5 ms max.
Output ON
voltage drop
1.6 V (RMS) max. 1.5 V max.
Leakage
current
5 mA max.
(at 100 VAC)
10 mA max.
(at 200 VAC)
2.5 mA max.
(at 100 VAC)
5 mA max.
(at 200 VAC)
5 mA max.
(at 50 VDC)
0.1 mA max.
(at 100 VDC)
0.1 mA max.
(at 100 VDC)
Insulation
resistance
100 MΩ min. (at 500 VDC)
Dielectric
strength
2,000 VAC, 50/60 Hz for 1 min 1,500 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude
Shock
resistance
Destruction: 1,000 m/s2
Ambient
temperature
Operating: -30°C to 80°C (with no icing or condensation)
Storage: -30°C to 100°C (with no icing or condensation)
Ambient
humidity
Operating: 45% to 85%
Certified
standards
G3F: UL508, CSA C22.2 No. 14, EN60947-4-3
G3FD: UL508, CSA C22.2 No. 14, EN60950-1
EMC Emission: EN55011 Group 1 Class B
Immunity: EN61000-6-2
Weight Approx. 50 g