Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A16L-AGM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AGM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-ARM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.