Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A16L-JAM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JGM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JPYM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JRM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.