Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A16L-AWM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AWM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-AYM-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Square |
| A16L-JAA-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-24D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-24D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-5-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-5-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-5D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAA-5D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-12-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-12-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-12D-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-12D-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-24-1 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
| A16L-JAM-24-2 | 16 mm dia. , Lighted , Pushbutton Shape Rectangular |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.