Mechanical Touch Switch
Image
| Shape/Structure |
Touch switches (M10) |
|---|---|
| Actuator |
Hemispheric plunger |
| Operating mechanism |
Slow action |
| Electrical ratings |
Resistive load: 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load) |
| Contact form |
SPST-NC |
| Cable specifications |
Oil-resistant cable, 2 cores, 1 m |
| Degree of protection |
IP67 |
As of August 8, 2024
| Shape/Structure | Touch switches (M10) |
|---|---|
| Operating mechanism | Slow action |
| ctuator | Hemispheric plunger 9 dia. Resin plunger |
| Electrical ratings | Resistive load: 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load) |
| Frequency | 50/60 Hz |
| Contact form | SPST-NC |
| Cable specifications | Oil-resistant cable, 2 cores, 1 m Nominal sectional area: 0.08 mm2 Diameter: 3 dia. |
| Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
| Ambient humidity | 35 to 95 % |
| Permissible operating speed | 5 to 500 mm/s |
|---|---|
| Permissible operating frequency | Electrical: 60 operations / 1 min max. Mechanical: 120 operations / 1 minute max. |
| Contact resistance (Initial value) | 700 mΩ max. |
| Insulation resistance | Between each terminal and non-live-metallic part: 100 MΩ min. (at 250 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 250 VAC 50/60Hz 1 min (TTP) Between each terminal and non-live-metallic part: 1,000 VAC 50/60 Hz 1 min |
| Durability | Electrical: 5,000,000 operations min. (30 mA at 30 VDC) Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude |
| Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 300 m/s2 max. |
| Degree of protection | IP67 |
| Operating Force (OF) | X-Y direction: Standard value 0.98 mm max. Z direction: Standard value 1.47 N max. |
|---|---|
| Pre-Travel (PT) | X-Y direction: Reference value 0.7 mm Z direction: Reference value 0.3 mm |
| Total Travel (TT) | X-Y direction: Reference value 1.3 mm Z direction: Reference value 1 mm |
| Permissible Operating Force | Standard value 1.96 N max. |
As of August 8, 2024
As of August 8, 2024

As of August 8, 2024
As of August 8, 2024
Durability curve
Electrical:

As of August 8, 2024