Mechanical Touch Switch
Image
Shape/Structure |
Touch switches (M10) |
---|---|
Actuator |
Wire spring |
Operating mechanism |
Slow action |
Electrical ratings |
Resistive load: 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load) |
Contact form |
SPST-NC |
Cable specifications |
Oil-resistant cable, 2 cores, 1 m |
Degree of protection |
IP67 |
As of August 8, 2024
Shape/Structure | Touch switches (M10) |
---|---|
Operating mechanism | Slow action |
ctuator | Wire spring 0.6 dia. Stainless steel wire Short spring |
Electrical ratings | Resistive load: 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load) |
Frequency | 50/60 Hz |
Contact form | SPST-NC |
Cable specifications | Oil-resistant cable, 2 cores, 1 m Nominal sectional area: 0.08 mm2 Diameter: 3 dia. |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) |
Ambient humidity | 35 to 95 % |
Permissible operating speed | 5 to 500 mm/s |
---|---|
Permissible operating frequency | Electrical: 60 operations / 1 min max. Mechanical: 120 operations / 1 minute max. |
Contact resistance (Initial value) | 700 mΩ max. |
Insulation resistance | Between each terminal and non-live-metallic part: 100 MΩ min. (at 250 VDC) |
Dielectric strength | Between each terminal of the same polarities: 250 VAC 50/60Hz 1 min (TTP) Between each terminal and non-live-metallic part: 1,000 VAC 50/60 Hz 1 min |
Durability | Electrical: 5,000,000 operations min. (30 mA at 30 VDC) Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 16.7 Hz, 1-mm double amplitude |
Shock resistance | Destruction: 1,000 m/s2 max. Malfunction: 50 m/s2 max. |
Degree of protection | IP67 |
Operating Force (OF) | X-Y direction: Standard value 0.05 N max. |
---|---|
Pre-Travel (PT) | X-Y direction: Reference value 14 mm |
Total Travel (TT) | X-Y direction: Reference value 30 mm |
Permissible Operating Force | Standard value 0.49 N max. |
As of August 8, 2024
As of August 8, 2024
As of August 8, 2024
As of August 8, 2024
Durability curve
Electrical:
As of August 8, 2024