Indicators
Image
Type |
Indicator |
---|---|
Shape |
Cylindrical type (22/25 mm dia.) |
Color of lamp unit |
Plastic projected Yellow |
Lighted method |
LED lamp |
Terminal |
Push-In Plus Terminal Block |
As of July 25, 2024
Type | Indicator | |
---|---|---|
Shape | Cylindrical type (22/25 mm dia.) | |
Operating portion | Shape of lamp unit | Plastic projected | Color of lamp unit | Yellow | Transparency/Opacity | Transparent |
Lamp | Method of lamp unit | LED lamp | Lamp color | Yellow | Rated voltage | 6 VAC/VDC | Operating voltage | 6 VAC/VDC±10% | Rated current | 11 mA |
Terminal specifications | Push-In Plus Terminal Block | |
Dielectric strength | Between each terminaland ground: 2500 VAC 50/60 Hz 1 min (Initial value) | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
Shock resistance | Malfunction: 1,000 m/s2 max. | |
Ambient temperature range | Operating: -25 to 55 ℃ (with no freezing or condensation) Storage: -40 to 80 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 35 to 85 % | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (EN60947-5-1) | |
Weight | Approx. 30 g |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024