• Improved wiring visibility through to a modified wiring direction. (Push-In Plus terminal block type)
• Screw terminal structure is compatible with round crimp terminals. (Screw terminal block type)
Indicators
last update: October 3, 2016
• Improved wiring visibility through to a modified wiring direction. (Push-In Plus terminal block type)
• Screw terminal structure is compatible with round crimp terminals. (Screw terminal block type)
• No need for extra lateral space because of the modified wiring direction. (Push-In Plus terminal block type)
• Compact design.
• Meet global safety standards.
• Can be installed in two types of panel hole dimensions: 22.3 and 25.5 dia.
• The indicators come in a wide variety of colors and shapes.
• Standard-feature degree of protection: IP66, NEMA 4X, and NEMA 13.
last update: October 3, 2016