Proximity Sensor with All-stainless Housing
Image
Sensing head size |
M12 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC 2-wire models |
Sensing distance |
2 mm ±10% |
Setting distance |
0 to 1.4 mm |
Operation mode |
NO |
As of February 5, 2024
Sensing head size | M12 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC 2-wire models |
Sensing distance | 2 mm ±10% |
Setting distance | 0 to 1.4 mm |
Differential distance | 15% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 12 x 12 x 1 mm |
Response frequency | 100 Hz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 3 to 100 mA |
Control output (Residual voltage) | 3 V max. (Load current 100 mA max. with cable length of 2 m) |
Indicator | Operation indicator (red), Operation setting indicator (green) |
Operation mode | NO |
Polarity | No polarity |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Prewired M12 smart click connector model (0.3 m) |
Weight | Package: Approx. 85 g |
Material | Case: Stainless steel (SUS303) Sensing surface: Stainless steel (SUS303) Clamping nuts: Stainless steel Toothed washers: Iron zinc plating |
Accessories | Instruction manual |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 40 mm min., B: 35 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
Iron
l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 40 mm min.
Aluminum
l: 16 mm min., dia. d: 70 mm min., D: 16 mm min., m: 8 mm min., n: 70 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
Leakage current
Residual voltage
As of February 5, 2024