D5B-1515

Mechanical Touch Switch

Image

Touch switches, General load, IP67, Slow action, SPST-NC, Wire spring, Oil-resistant cable 2 cores 5 m

Shape/Structure Touch switches
Actuator Wire spring
Short spring
Electrical ratings 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load)
Load General load
Cable specifications Oil-resistant cable, 5 m
Degree of protection IP67

Item list of D5B

  • Ratings / Performance
Shape/StructureTouch switches
Service lifeGeneral type
Operating mechanismSlow action
ActuatorWire spring
Short spring
Electrical ratings1 mA at 5 VDC to 10 mA at 30 VDC (resistive load)
Frequency50/60 Hz
Contact formSPST-NC
LoadGeneral load
Cable specificationsOil-resistant cable, 5 m
Ambient temperatureOperating: -10 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
(no condensation)
Permissible operating speed5 mm/s to 500 mm/s
Permissible operating frequency (Mechanically)120 operations / 1 minute max.
Permissible operating frequency (Electrically)60 operations / 1 minute max.
Contact resistance (Initial value)3.1 Ω max.
Insulation resistanceBetween each terminal and non-live-metallic part: 100 MΩ min.
(at 250 VDC)
Dielectric strengthBetween each terminal of the same polarities: 250 VAC 50/60 Hz for 1 min
Between each terminal and non-live-metallic part: 1,000 VAC 50/60 Hz for 1 min
Durability (Mechanically)10,000,000 operations min.
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Durability (Electrically)5,000,000 operations min. (30 mA at 30 VDC)
(Temperature, Humidity conditions: 5 to 35 ℃, 40 to 70% RH)
Vibration resistance (Malfunction)16.7 Hz, 1-mm double amplitude
Shock resistance (Destruction)1000 m/s**2 max.
Shock resistance (Malfunction)50 m/s**2 max.
Degree of protectionIP67
Operating Force (OF)Standard value 0.05 N max. (X-Y direction)
Pre-Travel (PT)Reference value 14 mm (X-Y direction)
Total Travel (TT)Reference value 30 mm (X-Y direction)
Permissible Operating ForceStandard value 0.49 N max.

Series

Mechanical Touch Switch

D5B

about this Product