Keep moving forward with the evolving CJ Series. The ideal controller for machine control
Keep moving forward with the evolving CJ Series. The ideal controller for machine control
A wide variation of Power Supply Units is available to match the scale of just about any system. Models are also available with a Replacement Notification function.
Basic I/O Units are available for essentially any application and wiring method.
Special I/O Units can be used to handle advanced machine control needs, such as temperature control, position control, and communications.
CPU Bus Units handle special I/O and communications needs to achieve advanced position control, motion control, and network communications.
Coupler Unit which enables EtherCAT or EtherNet/IP network communications.
Other Units are available for expansion racks and so on.