V680S/V680 series: 13.56 MHz, Communications distance: Several centimeters to several tens of centimeters. General-purpose, medium-range RFID systems with a selection of ID tags, including compact heat-resistant models. General-purpose, medium-range RFID systems with a selection of ID tags, including compact heat-resistant models. Conforms to ISO/IEC 18000-3 (ISO/IEC 15693).
There are 2 products of HF Band RFID (13.56MHz).
 RFID System
            
            
                V680S Series
            
            
               RFID System
            
            
                V680S Series
            
        
    3 in 1 RFID: Antenna, Amplifier & Controller
 RFID System
            
            
                V680 Series
            
            
               RFID System
            
            
                V680 Series
            
        
    RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance