Page top

Total / Time Counters

Totalizing Counters display the number of count inputs and Time Counters display the measured operating time. Large easy-to-read displays are provided. Compact Tachometers are also available.

Total / Time Counters List

There are 3 products of Total / Time Counters.

H7GP Total Counter/Time Counter (DIN 48 x 24) H7GP

DIN 48 x 24-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

H7HP Total Counter/Time Counter (DIN 72 x 36) H7HP

DIN 72 x 36-mm Total Counter/Time Counter with Easy-to-read Displays and Water and Oil Resistance Equivalent to IP66

H7E[]-N Self-powered Totalizer H7E[]-N

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display