| Communications power supply voltage | 11 to 25 VDC (supplied from the communications connector) |
|---|---|
| Internal power supply voltage | 20.4 to 26.4 VDC (24 VDC +10%/-15%) |
| I/O power supply voltage | |
| Current consumption | Communications: 30 mA max. Internal circuit: 0.6 A at 24 VDC (with max. I/O load) |
| Dielectric strength | 500 VAC |
| Noise immunity | Conforms to IEC61000-4-4, 2 kV (Power line) |
| Vibration resistance | 10 to 150 Hz, 1.0-mm double amplitude or 70 m/s2 |
| Shock resistance | 200 m/s2 |
| Mounting strength | No damage when 100 N pull load was applied in all directions (10 N min. in the DIN track direction) |
| Terminal strength | No damage when 100 N pull load was applied |
| Screw tightening torque | 0.3 to 0.5 Nm Phoenix connector: 0.25 to 0.3 Nm |
| Ambient operating temperature | -10°C to 55°C (with no icing or condensation) |
| Ambient operating humidity | 25% to 85% |
| Ambient storage temperature | -25°C to 65°C (with no icing or condensation) |
| Accessories | End connector (one) |