| Unit | I/O
classification |
Internal I/O
common |
I/O
points |
I/O
connections |
Power
supply voltage |
I/O
specification |
Model |
|---|---|---|---|---|---|---|---|
| Terminal
block model |
Digital input | NPN
(+ common) |
16 | M3
terminal board |
24 VDC | DC/transistor | GT1-ID16 |
| PNP
(- common) |
GT1-ID16-1 | ||||||
| Digital output | NPN
(- common) |
0.5 A,
DC/transistor |
GT1-OD16 | ||||
| PNP
(+ common) |
GT1-OD16-1 | ||||||
| Connector
model |
Digital input | NPN
(+ common) |
Molex connector | DC/transistor | GT1-ID16MX | ||
| PNP
(- common) |
GT1-ID16MX-1 | ||||||
| Digital output | NPN
(- common) |
0.5 A,
DC/transistor |
GT1-OD16MX | ||||
| PNP
(+ common) |
GT1-OD16MX-1 | ||||||
| Digital input | NPN
(+ common) |
Fujitsu/OTAX
connector |
DC/transistor | GT1-ID16ML | |||
| PNP
(- common) |
GT1-ID16ML-1 | ||||||
| Digital output | NPN
(- common) |
0.5 A,
DC/transistor |
GT1-OD16ML | ||||
| PNP
(+ common) |
GT1-OD16ML-1 | ||||||
| Digital input | NPN
(+ common) |
D-sub 25-pin
connector |
DC/transistor | GT1-ID16DS | |||
| PNP
(- common) |
GT1-ID16DS-1 | ||||||
| Digital output | NPN
(- common) |
0.5 A,
DC/transistor |
GT1-OD16DS | ||||
| PNP
(+ common) |
GT1-OD16DS-1 | ||||||
| High-density
connector model |
Digital input | NPN
(+ common) |
32 | Fujitsu connector | DC/transistor | GT1-ID32ML | |
| PNP
(- common) |
GT1-ID32ML-1 | ||||||
| Digital output | NPN
(- common) |
0.5 A,
DC/transistor |
GT1-OD32ML | ||||
| PNP
(+ common) |
GT1-OD32ML-1 |