| I/O power supply voltage | 20.4 to 26.4 VDC (24 VDC -15%/+10%) | ||
|---|---|---|---|
| Current consumption * | Model | I/O Interface | Internal circuit |
| GT1-ID16(-1) | 35 mA max. | --- | |
| GT1-OD16(-1) | 35 mA max. | 9 mA max. | |
| GT1-ID16MX(-1) | 35 mA max. | --- | |
| GT1-OD16MX(-1) | 35 mA max. | 9 mA max. | |
| GT1-ID16ML(-1) | 35 mA max. | --- | |
| GT1-OD16ML(-1) | 35 mA max. | 9 mA max. | |
| GT1-ID16DS(-1) | 35 mA max. | --- | |
| GT1-OD16DS(-1) | 35 mA max. | 9 mA max. | |
| GT1-ID32ML(-1) | 55 mA max. | --- | |
| GT1-OD32ML(-1) | 65 mA max. | 11 mA max. | |
| Dielectric strength | 500 VAC | ||
| Noise immunity | Conforms to IEC61000-4-4 2 kV (power line) | ||
| Vibration resistance | 10 to 150 Hz, 1.0-mm double amplitude or 70 m/s2 | ||
| Shock resistance | 200 m/s2 | ||
| Mounting method | DIN 35 mm-track mounting | ||
| Mounting strength | No damage when 100 N pull load was applied in all directions (10 N min. in the DIN track direction) | ||
| Terminal strength | No damage when 100 N pull load was applied | ||
| Screw tightening torque | 0.3 to 0.5 Nm | ||
| Ambient operating temperature | -10°C to 55°C (with no icing or condensation) | ||
| Ambient operating humidity | 25% to 85% (with no icing or condensation) | ||
| Ambient storage temperature | -25°C to 65°C | ||
| Accessories | I/O Unit Connecting Cable (40 mm) | ||