last update: September 1, 2026
Buzzer
| Model |
Standard-sound Models |
| M2BJ-B06 |
M2BJ-B06A |
M2BJ-B06B |
M2BJ-B06C |
| Operating voltage |
6 VAC/VDC |
Sound pressure (at 0.1 m and rated voltage) |
Continuous sound: 80 dB (phons) min. |
| Driving frequency |
2 ± 0.5 kHz |
4 ± 0.5 kHz |
| Intervals |
190 times/minute ± 10% |
*2 Long:55 times/minute ± 10% |
190 times/minute±10% |
*4 Long:55 times/minute ± 10% |
| *1 Short:700 times/minute ± 10% |
*3 Short:700 times/minute ± 10% |
| Current consumption |
DC |
7 mA max. |
20 mA max. |
| AC |
20 mA max. |
| Inrush current |
1 A max. |
| Life expectancy |
1,000 hours min. |
| Insulation resistance |
100 MΩ min. (between ground and current-carrying parts) |
| Dielectric strength |
1,000 VAC for 1 minute (between grounds) |
| Ambient operating temperature |
- 10°C to 55°C (no icing or condensation) |
| Ambient operating humidity |
35% to 85%RH |
| Ambient storage temperature |
- 25°C to 65°C (no icing or condensation) |
| Degree of protection |
IP 40 |
| Weight |
Approx. 9 g |
| Model |
Standard-sound Models |
| M2BJ-B24 |
M2BJ-B24A |
M2BJ-B24B |
M2BJ-B24C |
M2BJ-B24-D |
M2BJ-B24B-D |
| Operating voltage |
12 to 24 VAC/VDC |
12 to 24 VDC |
Sound pressure (at 0.1 m and rated voltage) |
Continuous sound: 80 dB (phons) min. |
| Driving frequency |
2 ± 0.5 kHz |
4 ± 0.5 kHz |
2 ± 0.5 kHz |
4 ± 0.5 kHz |
| Intervals |
190 times/minute ± 10% |
*2 Long:55 times/minute ±10% |
190 times/minute ± 10% |
*4 Long:55 times/minute ± 10% |
190 times/minute ± 10% |
*1 Short:700 times/minute ±10% |
*3 Short:700 times/minute ± 10% |
Current consumption |
DC |
7 mA max. |
20 mA max. |
7 mA max. |
20 mA max. |
| AC |
20 mA |
--- |
| Inrush current |
1 A max. |
--- |
| Life expectancy |
1,000 hours min. |
| Insulation resistance |
100 M Ω min. (between ground and current-carrying parts) |
| Dielectric strength |
1,000 VAC for 1 minute (between grounds) |
| Ambient operating temperature |
- 10°C to 55°C (no icing or condensation) |
| Ambient operating humidity |
35% to 85%RH |
| Ambient storage temperature |
- 25°C to 65°C (no icing or condensation) |
| Degree of protection |
IP 40 |
| Weight |
Approx. 9 g |
| Model |
High-sound Models |
| M2BJ-BH06D |
M2BJ-BH24D |
M2BJ-BH06E |
M2BJ-BH24E |
M2BJ-BH24D-D |
M2BJ-BH24E-D |
| Operating voltage |
6 VAC/VDC |
12 to 24
VAC/VDC |
6 VAC/VDC |
12 to 24
VAC/VDC |
12 to 24 VDC |
| Sound pressure (The sound pressure can be adjusted. The figure for sound pressure given above is for measurement at a distance of 0.1 m at the rated voltage.) |
70 to 90 dB (phons) |
| Driving frequency |
2.7 ± 0.5 kHz |
| Intervals |
Approx.
190 times/min. |
*6 Long: Approx.
55 times/min. |
Approx.
190 times/min. |
*6 Long: Approx.55
times/min. |
*5 Short: Approx.
700 times/min. |
*5 Short: Approx.700
times/min. |
Current
consumption |
DC |
50 mA max. |
| AC |
100 mA max. |
--- |
| Inrush current |
1 A max. |
--- |
| Life expectancy |
1,000 hours min. |
| Insulation resistance |
100 MΩ min. (between ground and current-carrying parts) |
| Dielectric strength |
1,000 VAC for 1 minute (between grounds) |
| Ambient operating temperature |
- 10 °C to 55 °C (no icing or condensation) |
| Ambient operating humidity |
35% to 85%RH |
| Ambient storage temperature |
- 25 °C to 65 °C (no icing or condensation) |
| Degree of protection |
IP 40 |
| Weight |
Approx. 12 g |
| *1 |
Standard volume |
High volume |
Bird cry |
| *2 |
Telephone busy signal |
| *3 |
Continuous (high pitch) |
Short beeps |
| *4 |
Long beeps |
| *5 |
High volume |
Intermittent |
Alternating high-low pitch |
| *6 |
Long beeps |
last update: September 1, 2026