Page top

E3C-VS / VM

Small Spot/Mark (Separate Amplifier)

E3C-VS / VM

Extremely thin beam ideal for detection of minute objects and marks

Sensor Head

Sensing
method
Reflective model (for mark detection)
Model E3C-VS1G E3C-VS3R E3C-VM35R E3C-VS7R
Sensing distance 10±2 mm 30±5 mm 35±5 mm 7±10 mm
Minimum detectable
object (black mark
on white)
0.7 mm at central
sensing distance
2 mm at central
sensing distance
0.2 mm at central
sensing distance
0.6 mm at central
sensing distance
Light source
(wavelength)
Green LED (565 nm) Red LED (680 nm) Red LED (660 nm)
Ambient illumination Incandescent lamp: 1,000 lx max. (on light-receiving side)
Sunlight: 3,000 lx max. (on light-receiving side)
Ambient
temperature range
Operating: - 10 to 70 ° C
(with no icing or condensation)
Storage: - 25 to 70 ° C
(with no icing or condensation)
Operating/storage: -25 to 70°C
(with no icing or condensation)
Ambient
humidity range
Operating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 500 VAC, 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance
(destruction)
500 m/s2 3 times each in X, Y, and Z directions
Degree of protection IEC IP64 (indoors only) IEC IP50 (indoors only)
Connection method Pre-wired cable (standard length: 2 m)
Weight
(packed state)
Approx. 50 g Approx. 60 g
Material Case Polycarbonate Heat-resistant ABS
Lens Polycarbonate Glass
Mounting
Bracket
--- Steel
Accessories Instruction manual Mounting Bracket,
Slotted/Phillips
screws M3 × 16,
Spring washer, Flat
washer, M3 nuts
Mounting Bracket,
Slotted/Phillips
screws M3 × 16,
Spring washer, Flat
washer, M3 nuts,
Instruction manual